PE Tubing - Flame Resistant | #PEFR-6-0500


LOADING IMAGES
PEFR-6-062-BLK-0500

PE Tubing - Flame Resistant | #PEFR-6-062-BLK-0500

Spark resistant PEFR Series PE Tubing is flame resistant (UL 94 V-2) and excellent for pneumatic controls in HVAC applications. Resistant to stress cracking exceeds that of ordinary polyethylene tubing.


Technical Specifications

  • Tube O.D. (inch): 3/8
  • Standard Pack Qty (ft): 500
  • Specifications Met: UL 94 V-2, ASTM D1693
  • Application: Fluid Handling, Pneumatics
  • Tube Inside Diameter: 0.250 inch, 6.4 mm
  • Tube Outside Diameter: 9.5 mm, 3/8 inch
  • Maximum Operating Pressure: 155 psi, 1.7 MPa, 10.7 bar
  • Minimum Burst Pressure: 620 psi, 4.28 MPa, 42.8 bar
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Operating Temperature: -85 °F, -65 °C
  • Minimum Bend Radius: 1-1/2 inch, 36.1 mm
  • Compatible Fitting: Compression, Compress-Align®, Hi-Duty, Dubl-Barb®, Fast & Tite®, Prestolok® (Brass)
  • Media: Air
  • Color: Black
  • Weight: 0.29 lb/ft, 0.43 kg/m
  • Tube Material: Polyethylene (PE) (Flame Resistant)
  • Length per Package: 152 m, 500 ft
  • Cover Material: n/a
  • Size: -6
Safety Warning

Item Information

Parker's PEFR Series Tubing features exceptional flame, spark and stress crack resistance. It is designed for use in industrial pneumatic markets for purposes that involve weld spatter and spark environments and pneumatic controls in HVAC applications. Its resistance to environmental stress cracking exceeds that of ordinary polyethylene tubing, as measured by ASTM D-1693 (10% IGEPAL). Utilizing PEFR Series Tubing for industrial applications in spark and weld-spatter environments will allow for successful and safe system operation without hose damage or stress cracking. For more product information, download the literature listed on the Product Support tab.



Markets:  

• Industrial Pneumatics

• HVAC



Features/Benefits:

• Excellent stress crack resistance for high performance in weld spatter and spark environments



Applications:

• Pneumatic controls in HVAC applications

• Weld spatter/spark environments



Certifications/Compliance:

• UL 94 V-2

• ASTM D-1693 (10% IGEPAL) for stress crack resistance



Technical Specifications:

• Extruded from flame resistant linear low-density polyethylene (LLDPE)

• Working and burst pressures rated at 73°F (23°C)

• The wall thickness is for reference only

• For tube support use, reference Catalog 4660 Tubing/Fitting Compatibility Chart

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563