Perfluoroelastomer 85 Durometer O-Ring, Low & High Temperature (FF400-85) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Perfluoroelastomer 85 Durometer O-Ring, Low & High Temperature (FF400-85)

Perfluoroelastomer 85 Durometer O-Ring, Low & High Temperature (FF400-85)

Parker's perfluoroelastomer (Ultra® FFKM) O-rings offer the broadest chemical resistance, for the harshest sealing environments.

Technical Specifications

  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 525 °F
  • For Fluid Type: Ultra Broad Range
  • Durometer: 82 Shore A, >70 Shore A
  • Industry: Oil & Gas
  • Specifications Met: NORSOK, -, ISO 23936-2 RGD, ISO 23936-2 10% H2S, TOTAL GSPVV 142
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Full Product Description

Parker's perfluoroelastomer (Ultra® FFKM) FF400-85 offers the highest degree of chemical resistance, yet at a colder operating temperature than any other FFKM material.  Developed for Lower operating temperatures, High Pressure/High Temperature conditions, and RGD applications.

• Heat resistance - Up to 275°C (527°F) and higher temperatures with shorter life expectancy
• Cold flexibility  -  Down to -40°C (-40°F)

Certifications include:
• RGD per ISO 23936-2 and Total GS EP PVV142
• H2S resistant per ISO 23936-2 at 10% concentration
• HPHT

Chemical resistance including:
• Ethylene diamine
• Diesel #2
• Methanol
• Zinc Bromide
• Steam at 121°C(232°F)
• Down hole fluids

Not compatible with:
• Fluorinated refrigerants
• Perfluorinated lubricants (PFPE)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687PDC
687519