Perfluoroelastomer 90 Durometer O-Ring, Low & High Temperature (FF582-90) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Perfluoroelastomer 90 Durometer O-Ring, Low & High Temperature (FF582-90)

Perfluoroelastomer 90 Durometer O-Ring, Low & High Temperature (FF582-90)

Parker's perfluoroelastomer (Ultra® FFKM) O-rings offer the broadest chemical resistance, for the harshest sealing environments.

Technical Specifications

  • Cross Section Width: 0.070 inch, 0.040 to 0.275 inch
  • Brand: Parker
  • Division: O-Ring & Engineered Seals Division
  • Industry: Oil & Gas, Chemical Processing
  • Application: Mechanical Seals, Valves, Fittings, Process Instrumentation, Paint Spray Equipment, Down Hole Tools, Sour Service
  • Technology: Sealing & Shielding
  • Product Type: O-Ring
  • Durometer: 90 Shore A
  • For Fluid Type: Ultra Broad Range
  • Thermal Application Type: Extremely High Temperature (> 400°F)
  • Operating Temperature: 5 to 525 °F
  • Specifications Met: ISO 23936-2 RGD, ISO 23936-2 10% H2S, Total GS EP PVV 142 RGD
  • Color: Black
  • Materials of Construction: Rubber
  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Region of Origin: North America
  • Maximum Operating Temperature: 525 °F
  • Minimum Operating Temperature: 5 °F
  • Inside Diameter: 0.029 to 9.984 inch
Safety Warning

Full Product Description

Parker's perfluoroelastomer (Ultra® FFKM) FF582-90 offers the highest degree of chemical resistance over every other FFKM material.  Developed for resistance to bases, amines, steam, ethylene oxide, and more, FF582-90 is well suited for CPI, EOG, paint spray and general industrial markets.  90 durometer material with outstanding Rapid Gas Decompression resistance make FF582-90 an excellent option for HPHT applications.

• Heat resistance - Up to 275°C (527°F) and higher temperatures with shorter life expectancy
• Cold flexibility  -  Down to -15°C (5°F)
• RGD per ISO 23936-2

Chemical resistance including:
• Ethylene diamine
• Glacial Acetic, Sulfuric Acid, Nitric Acid, MEK, Toluene, NaOH
• Down hole fluids
• Steam at 121°C(232°F)

Not compatible with:
• Fluorinated refrigerants
• Perfluorinated lubricants (PFPE)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687PDC
687519