Non-Spill Chemical Transfer, Thermoplastic Quick Couplings, up to 100 psi - PF Series Couplers | #PF-1001-16FP


LOADING IMAGES
PF-1001-16FP
Click to View CAD Model

Non-Spill Chemical Transfer, Thermoplastic Quick Couplings, up to 100 psi - PF Series Couplers | #PF-1001-16FP OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection Thread Size (inch): 1 - 11 1/2
  • Maximum Operating Pressure: 60 psi
  • Body Size: 1 inch
  • Flow Rate: 20 gal/min
  • Seal Material: Fluorocarbon
  • Media: Hydraulic Fluids, Chemicals
  • Coupling Half: Coupler
  • Minimum Operating Temperature: 40 °F
  • Maximum Operating Temperature: 140 °F
  • Valve Type: Non-spill
  • Sleeve Type: Push to Connect
  • Lock Type: Locking Pawls
  • Body Material: Polypropylene
  • Thread Size: Female
  • Connection Type: NPT
  • Spring Material: Stainless Steel 316
  • Maximum Spill Volume at Disconnection: 1 ml
  • Application: Fluid Transfer, Bulk Chemical Transfer
Safety Warning

Item Information

PF Series Couplers (thermoplastic) up to 100 psi connect with PF Series Nipples. Parker's PF Series are non-spill, push-to-connect thermoplastic couplings that virtually eliminate fluid loss upon disconnection. These quick couplings are designed for low pressure closed system transfer and dispensing of chemicals and fluids, with minimal environmental contamination. Available with optional seal and spring materials, as well as various tank mount options, PF Non-Spill Couplings can be used for transferring chemicals, corrosive fluids or water from bulk storage tanks, returnable containers, applicators and more.

Suitable for use with:
• Concentrated or diluted industrial chemicals
• Fertilizers
• Herbicides
• Insecticides
• Fungicides
• Pesticides

Technical Characteristics:
• Sizes: 1/2", 1" & 2"
• Body Material: Glass-filled Polypropylene
• Port Ends: Female NPT
• Seal Options: Fluorocarbon, Ethylene Propylene, Neoprene, Perfluoroelastomer
• Spring Options: 316 Stainless Steel, Hastelloy
• Other Nipple Options Include: Tank Mount options

Markets:
• Agriculture
• Industrial chemical handling
• Corrosive fluid handling

Features/Benefits:
• Push-to-connect operation
• Corrosion resistant 316 stainless steel springs
• Fluorocarbon seals are compatible with many chemicals
• Non-spill valves minimize fluid loss when disconnecting, to reduce environmental contamination and avoid safety hazards caused by spillage
• Flush face valves minimize the amount of air that can enter the system when connecting fluid lines
• 1" size has non-wetted springs and tank mount options for bulk containers

Applications:  
• Intermediate Bulk Containers (IBCs)
• Chemical dispensing systems (herbicides, fertilizers, pesticides)
• Pulp and paper
• Sulfuric acid PH stabilization
• Closed system transfer
• Industrial chemical transfer
• Lawn and garden spray application equipment
• Water systems

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539