PF7977_Baldwin - Baldwin - Diesel Fuel Filter Elements | Parker NA

Baldwin - Diesel Fuel Filter Elements | #PF7977_Baldwin

PF7977

Baldwin - Diesel Fuel Filter Elements | #PF7977

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin fuel filters keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • Product Type: Fuel/Water Separator Element
  • Outside Diameter: 3 3/8 (85.7)
  • Inside Diameter: 13/16 (20.6) One End
  • Length: 4 3/32 (104.0)
  • O-ring: [1] Included
  • Includes: Grommet: [1] Attached
  • Micron Rating: 5 Absolute
  • Application: Dodge Light-Duty Trucks with Cummins 5.9L Diesel Engine
  • Compatible Competitor Part Number: Fleetguard FS19800
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: Agriculture, Automotive, Commercial trucks and buses, Construction, Heavy-duty on-highway transportation, Industrial, Locomotive, Marine, Mining, Oil & Gas, Power Generation
  • Technology: Filtration
Safety Warning

Item Information

"Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin fuel filters keep fuel clean and engines running at maximum efficiency. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700