Baldwin - Diesel Fuel Filter Elements | #PF899_Baldwin


LOADING IMAGES
PF899

Baldwin - Diesel Fuel Filter Elements | #PF899

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin fuel filters keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • Product Type: Fuel Element
  • Contains: Reinforced Centertube
  • Outside Diameter: 3 15/16 (100.0)
  • Inside Diameter: 7/8 (22.2)
  • Length: 6 7/32 (158.0)
  • Gasket: Attached Gasket: [2] Attached; Furnished Gasket: G257
  • Micron Rating: 9.8 Nominal; 27 Absolute
  • Compatible Competitor Part Number: GMC 3317990
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: Agriculture, Automotive, Commercial trucks and buses, Construction, Heavy-duty on-highway transportation, Industrial, Locomotive, Marine, Mining, Oil & Gas, Power Generation
  • Technology: Filtration
Safety Warning

Item Information

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin fuel filters keep fuel clean and engines running at maximum efficiency. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700