Ultra High Pressure Waterblast Hose - PFX30 Series (3010 BAR) - Europe | #PFX30-025-PL


LOADING IMAGES
PFX30-025-PL

Ultra High Pressure Waterblast Hose - PFX30 Series (3010 BAR) - Europe | #PFX30-025-PL

Parker's PFX30 delivers robustness and improved service life in the Ultra High Pressure waterblast applications. The series is compliant with ISO23384 and DIN EN 1829-2.


Technical Specifications

  • Maximum Operating Pressure: 3010 BAR
  • Outside Diameter: 9.9 mm
  • Hose Cover Type: Prolance
  • Weight: 0.15 lb/ft, 0.22 kg/m
  • Inside Diameter: 5/32 inch, 4.0 mm
  • Minimum Burst Pressure: 650 MPa, 94250 psi
  • Industry: Industrial Manufacturing Equipment
  • Cover Color: Orange
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Brand: Parker
  • Media: Water
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Pressure: 301 MPa, 3010 bar, 43645 psi
  • Compatible Fitting: LX Series, LX-PL Series
  • Application: Industrial Cleaning
  • Product Type: High Pressure Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Hose Cover Type: Prolance
  • Design Factor: 2.16
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 4.724 inch, 120 mm
  • Outside Diameter: 0.390 inch, 9.9 mm
  • Specifications Met: DIN 1829-2, ISO 23384
Safety Warning

Item Information

Parker's PFX30 hose series (3010 bar) delivers robustness and improved service life in the ultra-high pressure waterblast market. For extreme conditions with increased abrasion requirements a ToughJACKET TM version PFX30-TJ with a second cover is also available. PFX30 series incorporates an orange cover according WJTA color coding.


Qualified with standard 2X fitting Series, customers can select from a wide range of available connection types.


Markets:

• Waterblast/Waterjet

• Hydrodemolition

• Construction


Applications:

• Industrial cleaning equipment

 

Features/Benefits:

• Suitable for applications up to 3010 bar (43645 psi)

• According to ISO 23384 and DIN EN 1829-2

• Visual pressure indication increases safety

• Long life time & reduced machine down time in critical applications and in harsh environments

• Visual inspection of wear possible, that acts as a warning indicator of hose abrasive wear

• Less weight and drag, making it easier for operators to maneuver the hose, less operator fatigue

 

Technical Specifications:

• Inner tube: POM

• Pressure reinforcement: six / eight spiral layers of maximum tensile steel wire

• Cover: polyamide

• TOUGHJACKET on request (second outer cover layer that contrasts with the outer cover color)

• Standard color: orange

• Temperature range: -10°C to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513