PGB0631400 - Pressure Gauges - Reservoir Equipment | Parker NA

Pressure Gauges - Reservoir Equipment | #PGB0631400

PGB0631400

Pressure Gauges - Reservoir Equipment | #PGB0631400

Parker Pressure Gauges provide reliable visual indication of system pressure, having several pressure ranges up to 600 bar and available with multiple connection options.


Technical Specifications

  • Operating Pressure: 0-400 bar (0-5801 psi)
  • Port Size: G1/4
  • Diameter: 63 mm (2.5 inch)
  • Connection Type: Bottom
  • Options: Bourdon Tube: Phosphor bronze, helical type
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Product Type: Pressure Gauge
  • Materials of Construction: Case: BS 304 S15 Stainless Steel
    Window: Acrylic
    Movement: Brass
    Dial: White Aluminium
    Pointer: Black Aluminium
  • Ingress Protection Rating: IP 65
Safety Warning

Item Information

Pressure gauges are used in several applications to give an instant visual indication of system pressure level.

Parker pressure gauges have a stainless steel casing and acrylic glass window. They are filled with 99,7% glycerine.

Features
• Temperature range up to 60°C.
• Accuracy down to 1.0% of full scale.
• IP Class 65.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472