PHB Air and Gas Housing Range | #PHB00127EC77M8T0151


LOADING IMAGES
PHB00127EC77M8T0151

PHB Air and Gas Housing Range | #PHB00127EC77M8T0151

Available in demi, single and multi cartridge configuration, PHB housings have been specifically designed for gas filtration applications in the food and beverage industry.


Technical Specifications

  • Product Style: Single
  • Operating Pressure: -1 to 10 bar
  • Number of Elements: 1 Cartridge
  • Cartridge Length: 20" (500 mm)
  • Configuration: C-Style Socket (226/Fin)
  • Seal Material: EPDM
  • Closure Type: Standard Clamp
  • Drain Connection Type: BSP Female 1/4"
  • Vent Type: BSP Female 1/4"
  • Surface Finish: Ra 0.8µm Mechanical Polished
  • Connection Type: Clamp ASME BPE 1-1/2”
  • Options: With Plugs
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Air and Gas Filtration
  • Technology: Filtration
  • Product Series: PHB Housing
  • For Fluid Type: Gas
  • Operating Temperature: up to 150 °C, up to 302 °F
  • Specifications Met: PED 2014/68/EU<br/>ATEX 2014/34/EU<br/>PE(S)R 2016
  • Materials of Construction: 316 Stainless Steel (Wetted Surfaces)
Safety Warning

Item Information

PHB Housings are designed for air and gas filtration applications in the food and beverage industry.

Features:
• Includes plenum chamber for condensate management
• Clamp closure system for easy handling

PED Fluid Group
PED Group 2 (harmless) gas only

Internal Surface Finish
PHS Demi: fine brushed Ra 0.8 µm (downstream), fine brushed (upstream)
Single: mechanical polished Ra 0.8 µm (downstream), fine brushed (upstream)
Multi: mechanical polished Ra 0.8 µm (downstream), pickled (upstream)

External Surface Finish
Demi: fine brushed / satin finish
Single: mechanical mirror polish
Multi: shot peened

Welding
All welds remain evident

Certification
Each filter housing is supplied as standard with a manufacturer’s report test certificate, declaration of conformity and user manual.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945