Phosphate-Ester Hose 375-1000 PSI - 424 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Phosphate-Ester Hose 375-1000 PSI - 424 Hose

Phosphate-Ester Hose 375-1000 PSI - 424 Hose

Parker's 424 hose is a phosphate-ester compatible hose that has a pressure range of 375-1000 PSI and is specifically designed to resist aggressive airline hydraulic fluids.

Technical Specifications

  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Maximum Operating Pressure: up to 69 bar, up to 6.9 MPa, up to 1000 psi
  • Compatible Fitting: 43 Series
  • Weight: 0.94 to 2.23 kg/m, 0.63 to 1.50 lb/ft
  • Inside Diameter: 1 to 2 inch, 25 to 51 mm
  • Application: Hydraulics, Industrial
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Vacuum Pressure Rating: 11 to 20 inch-Hg, 279 to 508 mm-Hg
  • Minimum Bend Radius: 12 to 25 inch, 300 to 630 mm
  • Size: -16 to -32
  • Outside Diameter: 1.40 to 2.50 inch, 36 to 64 mm
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Color: Green
  • Minimum Operating Temperature: -40 °F, 40 °C
  • Maximum Operating Temperature: 176 °F, 80 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 424 hose is a phosphate-ester compatible hose that has a pressure range of 375-1000 PSI and is specifically designed to resist aggressive airline hydraulic fluids. The 424 hose is reinforced with one steel braid and has an EPDM rubber cover making it extremely durable. Sizes range from 1” to 2” in diameter to fit the requirements of various markets.

Markets:
• Ground Support Equipment
• Industrial

Features/Benefits:
• 375-1000 PSI in different sizes
• Dimensionally conforms with 100R1 Type AT specification
• Leak-free assemblies when used with EPDM O-ring face seals and proper fittings

Applications:
• Phosphate-ester base hydraulic fluids

Compatible Fittings:
• 43 series fittings

Related Documents

×
Products Hose I.D. (size)
424-16 -16
424-20 -20
424-24 -24
424-32 -32

687PDC
687583