PHS Standard Air and Gas Housing Range | Product Series

Filter by

    No filters selected

Cartridge Length

Seal Material

Closure Type

Vent Type

Surface Finish

Connection Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PHS Standard Air and Gas Housing Range

PHS Standard Air and Gas Housing Range OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage<br/>Pharmaceuticals
  • Application: Air and Gas Filtration
  • Technology: Filtration
  • Product Type: Filter Vessel
  • Product Series: PHS Standard Housing
  • Product Style: Single
  • Operating Pressure: FV to 10 bar, -14 to 145 psi
  • For Fluid Type: Gas
  • Operating Temperature: up to 150 °C, up to 302 °F
  • Specifications Met: PED 2014/68/EU, ATEX 2014/34/EU, FDA and EC 1935/2004
  • Materials of Construction: 316L Stainless Steel (Wetted Surfaces)
  • Cartridge Length: 5 to 30 inch
  • Configuration: C-Style Socket (226/Fin)
  • Seal Material: Silicone, EPDM or Viton
  • Closure Type: Clamp
  • Drain Connection Type: Clamp ASME BPE 0.5"
  • Vent Type: Clamp ASME BPE 1.5"<br/>Clamp ASME BPE 1.5" & Hosebarb<br/>Clamp ASME BPE & Staubli RBE03<br/>Clamp ASME BPE 1.5" & Clamp 0.5"<br/>Clamp ASME BPE 1.5" & Rectus 21
  • Surface Finish: Mechanically polished to <0.8µm Ra or <0.4 µm Ra (internal, downstream)
  • Connection Type: Clamp ASME BPE 1", 1/5" or 2"
Safety Warning

Full Product Description

The PHS Standard flow efficient range of filter housings is specifically designed for purification of compressed air and gas in food & beverage and pharmaceutical applications

Features:
• Includes plenum chamber for condensate management
• Clamp closure system allows easy handling

PED Fluid Group
Group 2 (harmless) gas only

Internal Surface Finish
Fine brushed (upstream) & Mechanical Polished Ra <0.8 µm (downstream)

External Surface Finish
Mechanical polish

Welding
All assembly welds remain evident

Certification
Each filter housing is supplied as standard with a manufacturer’s report test certificate, declaration of conformity (where applicable) and user manual.

Related Documents

×
Products Cartridge Length Seal Material Closure Type Vent Type Surface Finish Connection Type Options
PHS00117EC91M4T0150 10" (250 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00117EC91M4T0200 10" (250 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00117EC91M8T0150 10" (250 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00117EC91M8T0200 10" (250 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00117EH91M8T0150 10" (250 mm) EPDM Double Bolted Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00117EH94M8T0150 10" (250 mm) EPDM Double Bolted Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00117SC91M4T0150 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00117SC91M4T0200 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00117SC91M8T0150 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00117SC91M8T0200 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00117SC94M4T0150 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00117SC94M4T0200 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.4µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00117SC94M8T0150 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00117SC94M8T0200 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00117SC95M8T0200 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" & Clamp 0.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00117SH91M4T0150 10" (250 mm) Silicone Double Bolted Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00127EC91M8T0150 20" (500 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00127EC91M8T0200 20" (500 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00127EH91M4T0150 20" (500 mm) EPDM Double Bolted Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00127SC91M4T0150 20" (500 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00127SC91M4T0200 20" (500 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00127SC91M8T0150 20" (500 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00127SC91M8T0200 20" (500 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00127SC94M4T0150 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00127SC94M4T0200 20" (500 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.4µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00127SC94M8T0150 20" (500 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00127SC94M8T0200 20" (500 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00137EC91M4T0200 30" (750 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00137EC91M8T0150 30" (750 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00137EC91M8T0200 30" (750 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00137SC91M4T0150 30" (750 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00137SC91M4T0200 30" (750 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00137SC91M8T0150 30" (750 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00137SC91M8T0200 30" (750 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00137SC94M4T0150 30" (750 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00137SC94M4T0200 30" (750 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS00137SC94M8T0150 30" (750 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00137SC94M8T0200 30" (750 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS001K7EC91M8T0200 5" (125 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS001K7SC91M4T0150 5" (125 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS001K7SC91M4T0200 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS001K7SC91M8T0150 5" (125 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS001K7SC91M8T0200 10" (250 mm) Silicone Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS001K7SC94M4T0150 5" (125 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS001K7SC94M4T0200 5" (125 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.4µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS001K7SC94M8T0150 5" (125 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.8µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS001K7SC94M8T0200 5" (125 mm) Silicone Standard Clamp Clamp ASME BPE & Staubli RBE03 Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" Without Plugs
PHS001K7VC91M4T0150 5" (125 mm) Viton Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 1.5" Without Plugs
PHS00127EC91M4T0201 20" (500 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.4µm Mechanical Polished Clamp ASME BPE 2" With Plugs
PHS00137EC91M8W0510 30" (750 mm) EPDM Standard Clamp Clamp ASME BPE 1.5" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø50.8 x 1.65mm Without Plugs

687PDC
679945