PHS001ATPC91M4T0100 - PHS Sanitary Air and Gas Housing Range | Parker NA

PHS Sanitary Air and Gas Housing Range | #PHS001ATPC91M4T0100

PHS Sanitary Air and Gas Housing Range | #PHS001ATPC91M4T0100

Available in demi, single and multi cartridge configuration, the PHS Sanitary housing range is specifically designed for purification of air and gas applications in the pharmaceutical industry.


Technical Specifications

  • Product Style: Demi
  • Operating Pressure: -1 to 10 bar
  • Cartridge Length: 5" (125 mm)
  • Configuration: Trueseal Socket (126)
  • Seal Material: FEP Enclosed Silicone
  • Closure Type: Standard Clamp
  • Drain Connection Type: Clamp ASME BPE 0.5"
  • Vent Type: Clamp ASME BPE 1.5"
  • Surface Finish: Ra 0.4µm Mechanical Polished (sanitary)
  • Connection Type: Clamp ASME BPE 1"
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Air and Gas Filtration
  • Technology: Filtration
  • Product Type: Filter Vessel
  • Product Series: PHS Sanitary Housing
  • For Fluid Type: Group 1 Gas
  • Operating Temperature: up to 150 °C, up to 302 °F
  • Specifications Met: PED 2014/68/EU
    ATEX 2014/34/EU
  • Materials of Construction: 316L Stainless Steel (Wetted Surfaces)
Safety Warning

Item Information

The PHS Sanitary filter housing range is designed for sterile filtration and purification of compressed air and gas in pharmaceutical applications

 Features:
• Includes plenum chamber for condensate management
• Clamp closure for easy handling
• Electropolishing as standard on single round

PED Fluid Group
PED Group 1 (dangerous) gas

Internal Surface Finish
Demi: Mechanical Polished Ra <0.4µm
Single: Electropolished Ra <0.4 µm

External Surface Finish
Demi: Mechanical mirror polish
Single: Polished Ra 1.2µm

Welding
All accessible internal and external assembly welds are fully polished/removed.

Certification
Each filter housing is supplied as standard with a manufacturer’s report test certificate, declaration of conformity and user manual.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945