PHSBD005LGI - Single-Use Fluid Management Containers | SpinBag Mixing System, PureTain® | Parker NA

Single-Use Fluid Management Containers | SpinBag Mixing System, PureTain® | #PHSBD005LGI

PHSBD005LGI

Single-Use Fluid Management Containers | SpinBag Mixing System, PureTain® | #PHSBD005LGI

Parker's compact SpinBag Mixing System offers the advantages of single-use in a bench top mixing solution.


Technical Specifications

  • Part Type: SpinBag
  • Options: Gamma Irradiated
  • Configuration: Downstream
  • Size: 5L
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Biopharmaceuticals
  • Application: Mixing
  • Technology: Single-Use
  • Product Type: Single-Use Consumable
  • Product Series: SpinBag
  • Specifications Met: 21 CFR Part 177, Current USP Plastics Class VI
Safety Warning

Item Information

Parker's 3D SpinBag bioprocess containers are constructed of durable, particle-free, DuraPure C93 film, each containing a platinum-cured silicone coated magnetic spin bar. When placed on a mixing plate, the spin bar rotates to create a vortex of motion for thorough mixing/stirring of fluid contents. Parker SpinBags are available in a variety of sizes and port configurations to easily integrate within your application.

For a complete SpinBag Mixing System solution, Parker offers both standard and custom SpinBag designs capable of handling volumes from 5L to 50L. Our range of mixers are easy to operate with digital control panels to adjust speed and set temperature accuracy.

Features and Benefits

• Constructed of fully validated DuraPure C93 film offering added seal strength, low gas permeability and optical clarity which can be heated to 60°C

• Stores flat and ideal for preparation of cell culture media, buffers, bioreactor feeds, and suspension/re-suspension applications

• Easily integrated with filters, sensors and pumping systems

• Available with standard configurations, or a variety of ports and tubing options in non-irradiated or gamma irradiated

• Platinum-cured silicone coated magnetic stir bar offers optimal mixing performance and eliminates the need to validate another material

• Manufactured in an ISO Class 7 cleanroom

SpinBag Configurations and Sizes

Two standard configurations are available in 5L, 10L, 20L and 50L sizes:

Upstream SpinBag containers are supplied non-gamma irradiated and are configured with a 3” TC inlet port for inserting powders and liquids. The bottom outlet port is connected to 12” of ⅜” inside diameter platinum-cured silicone tubing with male non-valved coupling inserts.

Downstream SpinBag containers are supplied non-gamma irradiated or gamma irradiated and are configured with two ⅜” inlet (top) and outlet (bottom) ports. Each port is connected to 12” of ⅜” inside diameter platinum-cured silicone tubing with male non-valved coupling inserts.

Options and Accessories

Spin plates are available in two sizes for bags up to 15L or 20L and greater.

SpinBag housings are constructed of durable polycarbonate for added stability on spin plates with larger capacity bags. Available in three sizes to accommodate 15L, 20L and 50L bags.

Options and accessories are sold separately or combined as a package. See part information for details.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945