PHV Vent Filter Housing Range | #PHV0117T020


LOADING IMAGES
PHV0117T020

PHV Vent Filter Housing Range | #PHV0117T020

The PHV vent filter housing range is specifically designed for food and beverage applications that require filtration of tank air to atmosphere.


Technical Specifications

  • Cartridge Length: 10" (250 mm)
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Vent Filtration
  • Technology: Filtration
  • Product Type: Filter Vessel
  • Product Series: PHV Housings
  • Product Style: Single
  • Operating Pressure: Atmospheric
  • For Fluid Type: Gas
  • Specifications Met: ATEX 2014/34/EU
  • Materials of Construction: 316L Stainless Steel (Wetted Surfaces)
  • Configuration: C-Style (226/Fin)
  • Closure Type: Vee-Clamp
  • Connection Type: Clamp ASME BPE 2"
  • Surface Finish: Mechanically polished to <0.8µm Ra (internal, downstream)
Safety Warning

Item Information

The PHV vent filter range is specifically designed for food and beverage applications that require filtration of tank air to atmosphere.

Features:
• Atmospheric single round filter housings for filtration of tank air
•Easy handling with light bowl

Internal Surface Finish
Mechanical polished Ra <0.8µm (tank side only)

External Surface Finish
Mechanical polish

Welding
Internal and external welds remain evident, except on the tank side, where only the inside weld seam is fully polished (removed)

Certification
Each filter housing is supplied as standard with a manufacturer’s report test certificate, declaration of conformity (where applicable) and user manual.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945