PHW0547SB025 - PHW Liquid Housing Range | Parker NA

PHW Liquid Housing Range | #PHW0547SB025

PHW0547SB025

PHW Liquid Housing Range | #PHW0547SB025 OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Product Style: Multi
  • Operating Pressure: -1 to 10 bar
  • Number of Elements: 5 Cartridges
  • Cartridge Length: 40" (1000 mm)
  • Configuration: C-Style Socket (226/Fin)
  • Seal Material: Silicone
  • Closure Type: Standard Clamp
  • Drain Connection Type: BSP Female 1/2"
  • Vent Type: BSP Female 1/2"
  • Connection Type: BSP Male 2-1/2”
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Liquid Filtration, Gas Filtration
  • Technology: Filtration
  • Product Type: Filter Vessels
  • Product Series: PHW Housings
  • Operating Pressure: PED Group 1 Liquid: 5 Bar at -20 to 150°C, PED Group 2 Liquid and Gas: 8 Bar at to 20 to 150°C, 6.2 bar at 150°C
  • For Fluid Type: Liquid and Gas
  • Specifications Met: PED 2014/68/EU
    ATEX 2014/34/EU
  • Materials of Construction: 316L Stainless Steel (Wetted Surfaces)
  • Closure Type: Vee-Clamp
  • Surface Finish: Pickled
Safety Warning

Item Information

Features:

PED 2014/68/EU and ATEX 2014/34/EU compliance.

Available in single and multi-round format for 1, 3, 5 and 8 filter cartridges



Applications:

The PHW filter housing range is specifically designed for liquid pre-filtration
applications in:    

Beer    

Wine   

Bottled Water    



Design Conditions:

PHW Single: PED Group 2 Liquids &
Gas: 8 Bar @ -20 to 40°C and 6.2 Bar @ 150°C;



PED
Group 1 Liquids: 5 Bar @ -20 to 150°C



 



PHW
Multi: PED Group 2 Liquids (only): 10
Bar @ -20 to 40°C and 6 Bar @ 90°C



PED Fluid Group:

PHW Single: Group 1 (dangerous) and 2 (harmless) liquids and PED Group 2
(harmless) gas.

PHW Multi: Group 2 (harmless) liquids.



Closure:

PHW Single: Vee-Clamp (High Pressure Clamp must be selected for gas
applications)

PHW Multi: Vee-Clamp



Internal Surface Finish:

Pickled



External Surface Finish:

PHW Single: Mechanical polish

PHW Multi: Shot peened



Welding:



All
internal and external welds remain evident





Filter Elements:

C-Style (226) / D-Style (222) / DOE 10” to 40”



Materials:

AISI 316L grade stainless steel is used for all wetted parts assuring corrosion
resistance and durability.



Certification:

Each filter housing is supplied as standard with a manufacturer’s report test
certificate, declaration of conformity (where applicable) and user manual.  3.1 material certification is not available
for this range, a 2.1 declaration of conformity can be supplied upon request.



Directives:

Parker filter housings are manufactured in accordance with European Directives:
PED 2014/68/EU and ATEX 2014/34/EU.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945