OBSOLETE: Pilot Operated Check Valve, SAE Flange - Series C5P | Product Series

Filter by

    No filters selected

Port Connection

Material - Seals

DIN Flange Size

Opening Pressure Ratio

Cracking Pressure

Seal Material

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Pilot Operated Check Valve, SAE Flange - Series C5P OBSOLETE: Pilot Operated Check Valve, SAE Flange - Series C5P OBSOLETE: Pilot Operated Check Valve, SAE Flange - Series C5P

OBSOLETE: Pilot Operated Check Valve, SAE Flange - Series C5P OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Maximum Operating Pressure: 350, 280 bar
  • Pilot Port Type: X1, Y1 = G1/4"
  • Mounting Type: Flanged according SAE
  • Operation Type: Pilot
  • Product Series: Check valve
  • Weight: SAE 3/4 = 3.9, SAE 1 = 4.4, SAE 1 1/4 = 5.7 kg
  • Maximum Flow Rate: (depending on size) 180 to 600 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Body Material: Cast iron
  • Configuration: N/A
  • Connection Size: N/A
  • Connection Type: Flange
  • Flow Direction: A to B
  • Actuation Type: Pilot operated
  • Seal Material: NBR, FPM
  • Cracking Pressure: Depending on spring and flow direction, 1.0 to 6.0 bar
Safety Warning

Full Product Description

The pilot operated check valves series C5P ensure free flow in one direction and block the flow in the counter direction while providing high flow rates for optimized performance. They are part of the Parker valve range with SAE flanges which is unique in its variety. The robust valves are almost universally applicable and provide numerous options.

Pilot operated check valves series C5P have a similar design to the subplate mounted C4V series. The SAE flange allows to mount the C5P directly on the outlet flange of pumps or on the inlet flange of actuators to achieve a very compact design.

Markets:
• Industrial

Features/Benefits:
• Proven, robust design - ensures reliable operation
• 2-port body with SAE61 flange - enables compact design
• Maximum adjustable pressure of 350 bar and flow capacity ranging from 180 l/min to 600 l/min - high performance
• Versatile - useable for numerous applications
• Good price-performance ratio - fast return of investment
• Short delivery time - no warehousing necessary
• Pilot operated check valve
• 3 sizes (SAE ¾", 1", 1¼")
• 4 opening ratios
• Optional with position control (C5P08 and C5P10 only)

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Port Connection Material - Seals DIN Flange Size Opening Pressure Ratio Cracking Pressure Seal Material Additional Options
026-20228-0 SAE 3/4 NBR SAE61 3:1 1.0 / 1.5 bar NBR na
026-96633-0 SAE 3/4 NBR SAE61 8:1 1.0 / 1.5 bar NBR na
026-55081-5 SAE 1 FPM SAE61 3:1 1.0 / 1.7 bar FPM na
026-57119-0 SAE 1 NBR SAE61 8 : 1, position control incl. Amplifier 3.5 / 6.0 bar NBR na
026-99686-0 SAE 1 1/4 NBR SAE61 1:1 1.0 / 1.7 bar NBR na
026-95742-0 SAE 1 NBR SAE61 1:1 1.0 / 1.7 bar NBR na
016-95603-0 SAE 1 NBR SAE61 8:1 3.5 / 6.0 bar NBR na
C5P08-5894A1 SAE 1 NBR SAE61 10:1 3.5 / 6.0 bar NBR na
016-95605-5 SAE 1 1/4 FPM SAE61 3 : 1, position control incl. amplifier 3.5 / 6.0 bar FPM na
C5P10-48F6A1 SAE 1 1/4 NBR SAE61 3 : 1, position control incl. amplifier 2.2 / 3.8 bar NBR na
026-65022-0 SAE 1 1/4 NBR SAE61 8 : 1, position control incl. Amplifier 3.5 / 6.0 bar NBR na
026-48350-0 SAE 1 NBR SAE61 8:1 2.2 / 3.8 bar NBR na
026-20228-5 SAE 3/4 FPM SAE61 3:1 1.0 / 1.5 bar FPM na
026-35281-0 SAE 3/4 NBR SAE61 8:1 4.0 / 5.5 bar NBR na
016-95606-5 SAE 1 FPM SAE61 3:1 3.5 / 6.0 bar FPM na
026-62318-0 SAE 1 NBR SAE61 3 : 1, position control incl. amplifier 3.5 / 6.0 bar NBR Position control with protection
016-95927-0 SAE 1 1/4 NBR SAE61 10:1 3.5 / 6.0 bar NBR na
016-95607-5 SAE 3/4 FPM SAE61 3:1 4.0 / 5.5 bar FPM na
026-20145-0 SAE 1 NBR SAE61 10:1 1.0 / 1.7 bar NBR na
026-20294-0 SAE 1 1/4 NBR SAE61 8:1 1.0 / 1.7 bar NBR na
026-95821-0 SAE 1 NBR SAE61 1:1 3.5 / 6.0 bar NBR na
026-67894-0 SAE 1 1/4 NBR SAE61 1:1 3.5 / 6.0 bar NBR na
016-95605-0 SAE 1 1/4 NBR SAE61 3:1 3.5 / 6.0 bar NBR na
C5P06-5812A1 SAE 3/4 NBR SAE61 1:1 1.0 / 1.5 bar NBR na
C5P06-5886A1 SAE 3/4 NBR SAE61 8:1 2.0 / 3.0 bar NBR na
026-48544-0 SAE 1 NBR SAE61 3:1 2.2 / 3.8 bar NBR na
026-20227-0 SAE 1 1/4 NBR SAE61 3:1 1.0 / 1.7 bar NBR na
026-52568-0 SAE 1 1/4 NBR SAE61 3:1 2.2 / 3.8 bar NBR na
026-20146-0 SAE 1 1/4 NBR SAE61 10:1 1.0 / 1.7 bar NBR na
C5P10-4896A1 SAE 1 1/4 NBR SAE61 10:1 2.2 / 3.8 bar NBR na
016-95607-0 SAE 3/4 NBR SAE61 3:1 4.0 / 5.5 bar NBR na
016-95606-0 SAE 1 NBR SAE61 3:1 3.5 / 6.0 bar NBR na
026-38975-0 SAE 1 1/4 NBR SAE61 8:1 2.2 / 3.8 bar NBR na
C5P08-5832A1 SAE 1 NBR SAE61 3:1 1.0 / 1.7 bar NBR na
C5P10-48F4A1013 SAE 1 1/4 NBR SAE61 3 : 1, position control incl. amplifier 3.5 / 6.0 bar NBR Position control with protection
C5P08-5882A1 SAE 1 NBR SAE61 8:01 1.0 / 1.7 bar NBR na

687PDC
687478