Pilot Piston Style Pilot Operated Check Valves | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Sealed Pilot Included

Cracking Pressure

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Piston Style Pilot Operated Check Valves

Pilot Piston Style Pilot Operated Check Valves

Parker’s P.O. check valve’s allow flows up to 226 lpm (60 gpm) and pressure up to 350 bar (5,000 psi). Return flow can be enable by an external pilot supply, which shifts the internal poppet into an open position.

Technical Specifications

  • Flow Rate: 10, 16, 50 gal/min, 38, 60, 187 L/min
  • Maximum Inlet Pressure Rating: 3000, 5000 psi, 210, 350 bar
  • Sealed Pilot Included: No, Yes
  • Cracking Pressure: 5, 10, 20, 30, 50, 65, 80, 100, 150, 175 psi, 0.3, 0.7, 1.4, 2.1, 3.5, 4.5, 5.5, 6.9, 10.4, 12.1 bar
  • Seal Material: D-Ring (Standard), Fluorocarbon, Nitrile
  • Maximum Flow Rate: 10, 16, 50 gal/min, 38, 60, 187 L/min
  • Maximum Operating Pressure: 3000, 5000 psi, 210, 350 bar
  • Leak Rate: Internal (max): 2 dpm (.13 cc/min) across Check Valves and 312 cc/min across Pilot Piston (no seals), 5 dpm (.33 cc/min) across Check Valves and 312 cc/min across Pilot Piston (no seals) cm3/min
  • Actuation Type: Pressure Sensing
  • Function: Single Pilot Operated
  • Configuration: Pilot Piston Style
  • Mounting Type: Line Mounted
  • Operation Type: Automatic
  • Flow Direction: Check flow Cyl to Valve. Free flow Valve to Cyl
  • Pilot Pressure Ratio: 3:1, 4:1
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Cavity Size: C08, C10, C16
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Body Material: Aluminum, Steel
  • Connection Type: SAE
  • Connection Size: -6, -8, -16
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Weight: 1.04 to 9.9 lbs, 0.47 to 4.5 kg
Safety Warning

Full Product Description

Parker’s reliable pilot piston style P.O. check valves are designed for critical applications where safety and load holding is required and flows from 38 to 226 lpm (10 to 60 gpm) and pressures up to 350 bar (5,000 psi) are needed. These valves are generally used in conjunction with linear actuators across several markets within mobile or industrial hydraulics, such as aerials, material handling, and construction where durable and low leak valves are necessary to keep the machinery and operators safe.

Markets:
• Aerial
• Construction
• Material Handling
• Miscellaneous Mobile

Features/Benefits:
• Spherical poppet for low leakage
• Hardened precision ground parts for durability
• “D”-Ring design eliminates back-up rings
• Optional sealed pilot piston

Applications:
• Load holding without fine metering

Additional Technical Insight:
The CSP(H) series uses a standard pilot piston and a standard Parker check valve in an assembled body. At rest the check valve remains seated, blocking flow from exiting the actuator port and locking the circuit in place.  When pressure and flow are opened to the valve inlet, the check valve will allow free flow to the actuator.  The valve assembly also utilizes an internal pilot piston with a 3:1 or 4:1 ratio.  When sufficient pressure is applied to the pilot port, the piston will respond quickly and will shift against the return check.  This action mechanically pilots the valve open, unlocking the circuit, to allow return flow to pass through the valve from the actuator back to tank.  When system pressure is shut off to the valve, the valve will return to the holding condition restricting actuator movement and locking the system in place. These valves are ideal for load holding applications, where metering conditions are not required.

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Sealed Pilot Included Cracking Pressure Seal Material
CSP103P65-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 65 PSI, 4.5 BAR D-Ring (Standard)
CSP103P65N-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 65 PSI, 4.5 BAR Nitrile
CSP103P65V-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 65 PSI, 4.5 BAR Fluorocarbon
CSP103P80-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 80 PSI, 5.5 BAR D-Ring (Standard)
CSP103P80N-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 80 PSI, 5.5 BAR Nitrile
CSP103P80V-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 80 PSI, 5.5 BAR Fluorocarbon
CSP103P100-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 100 PSI, 6.9 BAR D-Ring (Standard)
CSP103P100N-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 100 PSI, 6.9 BAR Nitrile
CSP103P100V-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 100 PSI, 6.9 BAR Fluorocarbon
CSP103A20-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 20 PSI, 1.4 BAR D-Ring (Standard)
CSPH103P50-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 50 PSI, 3.5 BAR D-Ring (Standard)
CSPH103P50N-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 50 PSI, 3.5 BAR Nitrile
CSPH103P50V-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 50 PSI, 3.5 BAR Fluorocarbon
CSPH103P65-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 65 PSI, 4.5 BAR D-Ring (Standard)
CSPH103P65N-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 65 PSI, 4.5 BAR Nitrile
CSPH103P65V-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 65 PSI, 4.5 BAR Fluorocarbon
CSPH103P80-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 80 PSI, 5.5 BAR D-Ring (Standard)
CSPH103P80N-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 80 PSI, 5.5 BAR Nitrile
CSPH103P80V-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 80 PSI, 5.5 BAR Fluorocarbon
CSPH103P100-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 100 PSI, 6.9 BAR D-Ring (Standard)
CSPH103P100N-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 100 PSI, 6.9 BAR Nitrile
CSPH103P100V-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 100 PSI, 6.9 BAR Fluorocarbon
CSPH103A20-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 20 PSI, 1.4 BAR D-Ring (Standard)
CSPH103A20N-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 20 PSI, 1.4 BAR Nitrile
CSPH103A20V-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 20 PSI, 1.4 BAR Fluorocarbon
CSPH103A50-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 50 PSI, 3.5 BAR D-Ring (Standard)
CSPH103A50N-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 50 PSI, 3.5 BAR Nitrile
CSPH103A50V-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 50 PSI, 3.5 BAR Fluorocarbon
CSPH103A65-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 65 PSI, 4.5 BAR D-Ring (Standard)
CSPH103A65N-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 65 PSI, 4.5 BAR Nitrile
CSPH103A65V-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 65 PSI, 4.5 BAR Fluorocarbon
CSPH103A80-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 80 PSI, 5.5 BAR D-Ring (Standard)
CSPH103A80N-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 80 PSI, 5.5 BAR Nitrile
CSPH103A80V-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 80 PSI, 5.5 BAR Fluorocarbon
CSPH103A100-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 100 PSI, 6.9 BAR D-Ring (Standard)
CSPH103A100N-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 100 PSI, 6.9 BAR Nitrile
CSPH103A100V-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR Yes 100 PSI, 6.9 BAR Fluorocarbon
CSP161P-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR No 5 PSI, 0.3 BAR Nitrile
CSP161PV-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR No 5 PSI, 0.3 BAR Fluorocarbon
CSP161P20-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR No 20 PSI, 1.4 BAR Nitrile
CSP161P20V-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR No 20 PSI, 1.4 BAR Fluorocarbon
CSP161P65-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR No 65 PSI, 4.5 BAR Nitrile
CSP161P65V-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR No 65 PSI, 4.5 BAR Fluorocarbon
CSP161P175-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR No 175 PSI, 12.1 BAR Nitrile
CSP161P175V-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR No 175 PSI, 12.1 BAR Fluorocarbon
CSP161A20-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR Yes 20 PSI, 1.4 BAR Nitrile
CSP161A20V-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR Yes 20 PSI, 1.4 BAR Fluorocarbon
CSP161A65-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR Yes 65 PSI, 4.5 BAR Nitrile
CSP161A65V-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR Yes 65 PSI, 4.5 BAR Fluorocarbon
CSP161A175-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR Yes 175 PSI, 12.1 BAR Nitrile
CSP161A175V-A16T 50 GAL/MIN, 187 L/MIN 3000 PSI, 210 BAR Yes 175 PSI, 12.1 BAR Fluorocarbon
CSPH161P-16T 50 GAL/MIN, 187 L/MIN 5000 PSI, 350 BAR No 175 PSI, 12.1 BAR Nitrile
CSPH161PV-16T 50 GAL/MIN, 187 L/MIN 5000 PSI, 350 BAR No 5 PSI, 0.3 BAR Fluorocarbon
CSPH161P20-16T 50 GAL/MIN, 187 L/MIN 5000 PSI, 350 BAR No 20 PSI, 1.4 BAR Fluorocarbon
CSPH161P65-16T 50 GAL/MIN, 187 L/MIN 5000 PSI, 350 BAR No 65 PSI, 4.5 BAR Fluorocarbon
CSPH161P175-16T 50 GAL/MIN, 187 L/MIN 5000 PSI, 350 BAR No 175 PSI, 12.1 BAR Fluorocarbon
CSPH161P175V-16T 50 GAL/MIN, 187 L/MIN 5000 PSI, 350 BAR No 20 PSI, 1.4 BAR Nitrile
CSPH161A20-16T 50 GAL/MIN, 187 L/MIN 5000 PSI, 350 BAR Yes 20 PSI, 1.4 BAR Nitrile
CSPH161A20V-16T 50 GAL/MIN, 187 L/MIN 5000 PSI, 350 BAR Yes 20 PSI, 1.4 BAR Fluorocarbon
CSPH161A65-16T 50 GAL/MIN, 187 L/MIN 5000 PSI, 350 BAR Yes 65 PSI, 4.5 BAR Nitrile
CSPH161A65V-16T 50 GAL/MIN, 187 L/MIN 5000 PSI, 350 BAR Yes 65 PSI, 4.5 BAR Fluorocarbon
CSP081P-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 5 PSI, 0.3 BAR D-Ring (Standard)
CSP081PN-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 5 PSI, 0.3 BAR Nitrile
CSP081PV-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 5 PSI, 0.3 BAR Fluorocarbon
CSP081P10-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 10 PSI, 0.7 BAR D-Ring (Standard)
CSP081P10N-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 10 PSI, 0.7 BAR Nitrile
CSP081P10V-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 10 PSI, 0.7 BAR Fluorocarbon
CSP081P30-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 30 PSI, 2.1 BAR D-Ring (Standard)
CSP081P30N-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 30 PSI, 2.1 BAR Nitrile
CSP081P30V-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 30 PSI, 2.1 BAR Fluorocarbon
CSP081P65-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 65 PSI, 4.5 BAR D-Ring (Standard)
CSP081P65N-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 65 PSI, 4.5 BAR Nitrile
CSP081P65V-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 65 PSI, 4.5 BAR Fluorocarbon
CSP081P100-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 100 PSI, 6.9 BAR D-Ring (Standard)
CSP081P100N-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 100 PSI, 6.9 BAR Nitrile
CSP081P100V-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 100 PSI, 6.9 BAR Fluorocarbon
CSP081P150-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 150 PSI, 10.4 BAR D-Ring (Standard)
CSP081P150N-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 150 PSI, 10.4 BAR Nitrile
CSP081P150V-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR No 150 PSI, 10.4 BAR Fluorocarbon
CSP081A30-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 30 PSI, 2.1 BAR D-Ring (Standard)
CSP081A30N-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 30 PSI, 2.1 BAR Nitrile
CSP081A30V-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 30 PSI, 2.1 BAR Fluorocarbon
CSP081A65-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 65 PSI, 4.5 BAR D-Ring (Standard)
CSP081A65N-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 65 PSI, 4.5 BAR Nitrile
CSP081A65V-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 65 PSI, 4.5 BAR Fluorocarbon
CSP081A100-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 100 PSI, 6.9 BAR D-Ring (Standard)
CSP081A100N-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 100 PSI, 6.9 BAR Nitrile
CSP081A100V-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 100 PSI, 6.9 BAR Fluorocarbon
CSP081A150-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 150 PSI, 10.4 BAR D-Ring (Standard)
CSP081A150N-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 150 PSI, 10.4 BAR Nitrile
CSP081A150V-A6T 10 GAL/MIN, 38 L/MIN 3000 PSI, 210 BAR Yes 150 PSI, 10.4 BAR Fluorocarbon
CSPH081P-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 5 PSI, 0.3 BAR D-Ring (Standard)
CSPH081PN-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 5 PSI, 0.3 BAR Nitrile
CSPH081PV-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 5 PSI, 0.3 BAR Fluorocarbon
CSPH081P10-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 10 PSI, 0.7 BAR D-Ring (Standard)
CSPH081P10N-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 10 PSI, 0.7 BAR Nitrile
CSPH081P10V-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 10 PSI, 0.7 BAR Fluorocarbon
CSPH081P30-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 30 PSI, 2.1 BAR D-Ring (Standard)
CSPH081P30N-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 30 PSI, 2.1 BAR Nitrile
CSPH081P30V-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 30 PSI, 2.1 BAR Fluorocarbon
CSPH081P65-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 65 PSI, 4.5 BAR D-Ring (Standard)
CSPH081P65N-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 65 PSI, 4.5 BAR Nitrile
CSPH081P65V-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 65 PSI, 4.5 BAR Fluorocarbon
CSPH081P100-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 100 PSI, 6.9 BAR D-Ring (Standard)
CSPH081P100N-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 100 PSI, 6.9 BAR Nitrile
CSPH081P100V-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 100 PSI, 6.9 BAR Fluorocarbon
CSPH081P150-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 150 PSI, 10.4 BAR D-Ring (Standard)
CSPH081P150N-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 150 PSI, 10.4 BAR Nitrile
CSPH081P150V-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR No 150 PSI, 10.4 BAR Fluorocarbon
CSPH081A30-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 30 PSI, 2.1 BAR D-Ring (Standard)
CSPH081A30N-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 30 PSI, 2.1 BAR Nitrile
CSPH081A30V-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 30 PSI, 2.1 BAR Fluorocarbon
CSPH081A65-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 65 PSI, 4.5 BAR D-Ring (Standard)
CSPH081A65N-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 65 PSI, 4.5 BAR Nitrile
CSPH081A65V-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 65 PSI, 4.5 BAR Fluorocarbon
CSPH081A100-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 100 PSI, 6.9 BAR D-Ring (Standard)
CSP103A20N-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 20 PSI, 1.4 BAR Nitrile
CSP103A20V-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 20 PSI, 1.4 BAR Fluorocarbon
CSP103A50-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 50 PSI, 3.5 BAR D-Ring (Standard)
CSP103A50N-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 50 PSI, 3.5 BAR Nitrile
CSP103A50V-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 50 PSI, 3.5 BAR Fluorocarbon
CSP103A65-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 65 PSI, 4.5 BAR D-Ring (Standard)
CSP103A65N-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 65 PSI, 4.5 BAR Nitrile
CSP103A65V-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 65 PSI, 4.5 BAR Fluorocarbon
CSP103A80-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 80 PSI, 5.5 BAR D-Ring (Standard)
CSP103A80N-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 80 PSI, 5.5 BAR Nitrile
CSPH081A100N-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 100 PSI, 6.9 BAR Nitrile
CSPH081A100V-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 100 PSI, 6.9 BAR Fluorocarbon
CSPH081A150-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 150 PSI, 10.4 BAR D-Ring (Standard)
CSPH081A150N-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 150 PSI, 10.4 BAR Nitrile
CSPH081A150V-6T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Yes 150 PSI, 10.4 BAR Fluorocarbon
CSP103P-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 5 PSI, 0.3 BAR D-Ring (Standard)
CSP103PN-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 5 PSI, 0.3 BAR Nitrile
CSP103PV-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 5 PSI, 0.3 BAR Fluorocarbon
CSP103P20-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 20 PSI, 1.4 BAR D-Ring (Standard)
CSP103P20N-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 20 PSI, 1.4 BAR Nitrile
CSP103A80V-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 80 PSI, 5.5 BAR Fluorocarbon
CSP103A100-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 100 PSI, 6.9 BAR D-Ring (Standard)
CSP103A100N-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 100 PSI, 6.9 BAR Nitrile
CSP103A100V-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR Yes 100 PSI, 6.9 BAR Fluorocarbon
CSPH103P-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 5 PSI, 0.3 BAR D-Ring (Standard)
CSPH103PN-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 5 PSI, 0.3 BAR Nitrile
CSPH103PV-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 5 PSI, 0.3 BAR Fluorocarbon
CSPH103P20-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 20 PSI, 1.4 BAR D-Ring (Standard)
CSPH103P20N-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 20 PSI, 1.4 BAR Nitrile
CSPH103P20V-8T 16 GAL/MIN, 60 L/MIN 5000 PSI, 350 BAR No 20 PSI, 1.4 BAR Fluorocarbon
CSP103P20V-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 20 PSI, 1.4 BAR Fluorocarbon
CSP103P50-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 50 PSI, 3.5 BAR D-Ring (Standard)
CSP103P50N-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 50 PSI, 3.5 BAR Nitrile
CSP103P50V-A8T 16 GAL/MIN, 60 L/MIN 3000 PSI, 210 BAR No 50 PSI, 3.5 BAR Fluorocarbon

687PDC
687505