OBSOLETE: PIO - Modular Fieldbus Expansion I/O System | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OBSOLETE: PIO - Modular Fieldbus Expansion I/O System

OBSOLETE: PIO - Modular Fieldbus Expansion I/O System OBSOLETE

Note: This product is no longer available - please refer to the "Recommended Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.

Technical Specifications

  • Product Type: I/O Expansion System
  • Language: n/a
  • Number of Axes: n/a
  • Modes of Control: Digital Inputs/Outputs, Analog Inputs, Analog Outputs
  • Communication Interface: CANopen, Profibus, DeviceNet, Ethernet TCP/IP
  • Compatible Feedback Device: n/a
  • Inputs/Outputs: Flexible (network speed dependant)
  • CPU: n/a
  • Input Voltage: 24 VDC (-15 %/+20 %)
  • Operating Temperature: 0 to 55 °C, 32 to 131 °F
  • Specifications Met: CE (EMC), UL Listed
Safety Warning

Full Product Description

Note: This product is no longer available - please refer to the "Recommended Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.

Parker's PIO modular expandable bus terminal system uses electronic devices to capture a wide variety of control signals from field devices. Connections to the field level can be implemented quickly and reliably with PIO. The PIO offers the convenience of exceptionally simple installation. The individual modules can be installed and removed without any tools. Different modules can be combined with each other within the bus terminal system. Gold-plated contacts guarantee reliable connections between the individual modules. A conducting ground contact adds additional safety.

Parker PIO Features:
• Fieldbus independent layout
• Easy to extend with additional modules
• Exceptionally compact design
• Intrinsically-safe contacts
• Maintenance free
• Mixed voltages can be combined
• Great flexibility ensures optimal adaptability in different applications
• Integrated input filter
• Opto-isolation
• Suitable for copper cables from 0.08 mm² to 2.5 mm²
• Error and status display (LED)
• Access options for simple signal test
• Short-circuit proof inputs
• Options for clear, unambiguous identification


PIO Technical Characteristics - Overview:
  I/O Modules
     - Digital Inputs (2/4/8-channels per module)
     - Digital Outputs (2/4/8-channels per module)
     - Analog Inputs (0...10V or +/-10V @ 12 bit; 0...20mA @ 14 bit)
     - Analog Output (0...10V, +/-10V or 0...20mA @ 12 bit)
  PIO Fieldbus Couplers (Standard and ECO version)
     - CANopen
     - PROFIBUS
     - DeviceNet
     - ETHERNET TCP/IP
  Voltage Isolation : 500V System / Supply
  Operating Temperature : 0...55°C / 32...131°F
  Enclosure Rating : IP20
  Certifications : CE (EMC) / UL 508

Related Documents

×
Products

687PDC
A87859