Piston seal Prädifa series E4 | Product Series

Filter by

    No filters selected

Outside Diameter (mm)

Inside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Piston seal Prädifa series E4 Piston seal Prädifa series E4

Piston seal Prädifa series E4

Piston seal for pneumatic cylinders, single-acting. U-cup design.

Technical Specifications

  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), High Temperature (< 205°C), Expanded Low and High Temperature (< -35 to 140°C), Low Temperature (< -35 C)
  • Media: Pneumatic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®), Fluorocarbon Rubber (FKM, FPM), Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Maximum Operating Pressure: 16 to 17 bar
  • Minimum Operating Temperature: -50 to -5 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 0.5 m/sec, 1.0 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Pressure Rating: Pneumatic Pressure (< 16 bar)
Safety Warning

Full Product Description

The E4 piston seal is a lip seal specifically developed for use in pneumatics. The dimensions of the standard series correspond to the cylinder diameters according to ISO 3320, CETOP RP 52 P, RP 43 P and RP 53 P.
The E4 piston seal is available in both Ultrathan® and rubber compounds. The Ultrathan® versions are extremely resistant against wear and pressure peaks.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Suitable for cylinders with dead-center cushioning.
• Good wear resistance.
• Long service life thanks to application-optimized compounds.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Easier installation.
• Suitable for fully automatic installation
• Assembly on one-part piston is possible.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Installation in closed housings.
• Special seal geometry ensures optimal function even in case of flow-controlled exhaust air.

Range of application:
Mainly used for pneumatic cylinders.

Related Documents

×
Products Outside Diameter (mm) Inside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
E48072N3571 84 72 8.5 9.5 -35 100 N3571
E48072V3681 84 72 8.5 9.5 -20 200 V3681
E4A088N3569 100 88 8.5 9.5 -45 100 N3569
E4A088N3578 100 88 8.5 9.5 -30 100 N3578
E4A088N8613 100 88 8.5 9.5 -50 80 N8613
E4A088P5007 100 88 8.5 9.5 -35 80 P5007
E4A088P5009 100 88 8.5 9.5 -45 95 P5009
E4A088P5010 100 88 8.5 9.5 -30 100 P5010
E4A088P5075 100 88 8.5 9.5 -45 80 P5075
E4A088V3664 100 88 8.5 9.5 -20 200 V3664
E4A088V3681 100 88 8.5 9.5 -20 200 V3681
E4A501N3578 105 93 8.5 9.5 -30 100 N3578
E4A501V3681 105 93 8.5 9.5 -20 200 V3681
E4B002N3578 110 98 8.5 9.5 -30 100 N3578
E4B002N3580 110 98 8.5 9.5 -25 100 N3580
E4B002N8613 110 98 8.5 9.5 -50 80 N8613
E4C005N3578 120 105 10 11 -30 100 N3578
E4C005V3664 120 105 10 11 -20 200 V3664
E4C010N3569 125 110 10 11 -45 100 N3569
E4C010N3578 125 110 10 11 -30 100 N3578
E4C010P5007 125 110 10 11 -35 80 P5007
E4C010P5009 125 110 10 11 -45 95 P5009
E4C010P5010 125 110 10 11 -30 100 P5010
E4C010V3664 125 110 10 11 -20 200 V3664
E4C010V3681 125 110 10 11 -20 200 V3681
E4C010V9153 125 110 10 11 -20 200 V9153
E4D015N3578 130 115 10 11 -30 100 N3578
E4D015V3664 130 115 10 11 -20 200 V3664
E4E040N3578 140 125 10 11 -30 100 N3578
E4E040P5007 140 125 10 11 -35 80 P5007
E4E040V3681 140 125 10 11 -20 200 V3681
E4F004N3578 150 135 10 11 -30 100 N3578
E4G014N3578 160 140 14 15 -30 100 N3578
E4G014V3664 160 140 14 15 -20 200 V3664
E4G014V3681 160 140 14 15 -20 200 V3681
E4G022N3569 160 145 10 11 -45 100 N3569
E4G022N3578 160 145 10 11 -30 100 N3578
E4G022N8613 160 145 10 11 -50 80 N8613
E4G022P5007 160 145 10 11 -35 80 P5007
E4G022P5010 160 145 10 11 -30 100 P5010
E4G022P5075 160 145 10 11 -45 80 P5075
E4G022V3681 160 145 10 11 -20 200 V3681
E4J018N3578 180 160 14 15 -30 100 N3578
E4J018V3664 180 160 14 15 -20 200 V3664
E4L018N3578 200 180 14 15 -30 100 N3578
E4L018N8602 200 180 14 15 -50 80 N8602
E4L018P5007 200 180 14 15 -35 80 P5007
E4L018P5010 200 180 14 15 -30 100 P5010
E4L018V3664 200 180 14 15 -20 200 V3664
E4M005N3573 220 199 15 16 -20 150 N3573
E4M005N3578 220 199 15 16 -30 100 N3578
E4M005V3681 220 199 15 16 -20 200 V3681
E4N502N3578 250 226 16 17 -30 100 N3578
E4N502N8526 251 226 16 17 -35 130 N8526
E4N503N3578 250 230 14 15 -30 100 N3578
E4N503N8613 250 230 14 15 -50 80 N8613
E4N503P5205 250 230 14 15 -30 90 P5205
E4N503V3681 250 230 14 15 -20 200 V3681
E4N525N3578 250 225 18 19 -30 100 N3578
E4N525V3681 250 225 18 19 -20 200 V3681
E4Q203P5008 300 280 15 16 -35 100 P5008
E4Q205N3578 320 295 14 15 -30 100 N3578
E4Q206N3578 320 295 17 18 -30 100 N3578
E4Q206N8613 320 295 17 18 -50 80 N8613
E4Q206P5205 320 295 17 18 -30 90 P5205
E43220N3578 32 20 6.5 7 -30 100 N3578
E43222N3578 32 22 7 7.5 -30 100 N3578
E43224N3566 32 24 5.5 6 -5 100 N3566
E43224N3578 32 24 5.5 6 -30 100 N3578
E43224N8602 32 24 5.5 6 -50 80 N8602
E43224P5007 32 24 5.5 6 -35 80 P5007
E43224P5010 32 24 5.5 6 -30 100 P5010
E43224V3681 32 24 5.5 6 -20 200 V3681
E43424N3578 34 24 7 7.5 -30 100 N3578
E43666N3578 36 26 7 7.5 -30 100 N3578
E43666V8550 36 26 7 7.5 -25 200 V8550
E44030N3566 40 30 7 7.5 -5 100 N3566
E44030N3569 40 30 7 7.5 -45 100 N3569
E44030N3578 40 30 7 7.5 -30 100 N3578
E44030P5001 40 30 7 7.5 -35 100 P5001
E44030P5007 40 30 7 7.5 -35 80 P5007
E44030P5009 40 30 7 7.5 -45 95 P5009
E44030P5010 40 30 7 7.5 -30 100 P5010
E44030V3664 40 30 7 7.5 -20 200 V3664
E44030V3681 40 30 7 7.5 -20 200 V3681
E44203N3578 42 30 6 6.5 -30 100 N3578
E44533N8613 45 33 9 10 -50 80 N8613
E44533P5009 45 33 9 10 -45 95 P5009
E44533P5010 45 33 9 10 -30 100 P5010
E44537N3580 45 37 7 7.5 -25 100 N3580
E44636V3681 46 36 7 7.5 -20 200 V3681
E45040E3676 50 40 7 7.5 -50 150 E3676
E45040N3510 50 40 7 7.5 -20 150 N3510
E45040N3569 50 40 7 7.5 -45 100 N3569
E47058N3580 70 58 7 7.5 -25 100 N3580
E47058N8602 70 58 7 7.5 -50 80 N8602
E47058N8613 70 58 7 7.5 -50 80 N8613
E47058V8550 70 58 7 7.5 -25 200 V8550
E47062V3681 74 62 8.5 9.5 -20 200 V3681
E47064N3510 75 65 7 7.5 -20 150 N3510
E47065N3510 75 65 7.5 8 -20 150 N3510
E47065N3578 75 65 7.5 8 -30 100 N3578
E48068N3510 80 68 8.5 9.5 -20 150 N3510
E48068N3569 80 68 8.5 9.5 -45 100 N3569
E48068N3578 80 68 8.5 9.5 -30 100 N3578
E48068N8613 80 68 8.5 9.5 -50 80 N8613
E48068P5007 80 68 8.5 9.5 -35 80 P5007
E48068P5009 80 68 8.5 9.5 -45 95 P5009
E48068P5010 80 68 8.5 9.5 -30 100 P5010
E48068P5075 80 68 8.5 9.5 -45 80 P5075
E48068V3664 80 68 8.5 9.5 -20 200 V3664
E48068V3681 80 68 8.5 9.5 -20 200 V3681
E45040N3578 50 40 7 7.5 -30 100 N3578
E45040N8613 50 40 7 7.5 -50 80 N8613
E45040P5007 50 40 7 7.5 -35 80 P5007
E45040P5009 50 40 7 7.5 -45 95 P5009
E45040P5010 50 40 7 7.5 -30 100 P5010
E45040P5075 50 40 7 7.5 -45 80 P5075
E45040V3664 50 40 7 7.5 -20 200 V3664
E45040V3681 50 40 7 7.5 -20 200 V3681
E45242V3681 52 42 7 7.5 -20 200 V3681
E45512V8550 55 47 6 6.5 -25 200 V8550
E45910V8550 59 51 6 6.5 -25 200 V8550
E46022N3578 60 50 7 7.5 -30 100 N3578
E46022N8557 60 50 7 7.5 -35 130 N8557
E46022N8602 60 50 7 7.5 -50 80 N8602
E46022N9137 60 50 7 7.5 -20 100 N9137
E46353N3569 63 53 7 7.5 -45 100 N3569
E46353N3578 63 53 7 7.5 -30 100 N3578
E46353N8602 63 53 7 7.5 -50 80 N8602
E46353N8613 63 53 7 7.5 -50 80 N8613
E46353P5001 63 53 7 7.5 -35 100 P5001
E46353P5007 63 53 7 7.5 -35 80 P5007
E46353P5009 63 53 7 7.5 -45 95 P5009
E46353P5010 63 53 7 7.5 -30 100 P5010
E46353P5075 63 53 7 7.5 -45 80 P5075
E46353V3664 63 53 7 7.5 -20 200 V3664
E46353V3681 63 53 7 7.5 -20 200 V3681
E46510N3578 65 55 7 7.5 -30 100 N3578
E46510N3580 65 55 7 7.5 -25 100 N3580
E47058N3578 70 58 7 7.5 -30 100 N3578
E4Q206V3681 320 295 17 18 -20 200 V3681
E41050N3578 10 5 3 3.5 -30 100 N3578
E41206N3578 12 6 4 4.5 -30 100 N3578
E41207E3676 12 7 4 4.5 -50 150 E3676
E41207N3578 12 7 4 4.5 -30 100 N3578
E41207V3681 12 7 4 4.5 -20 200 V3681
E41408N3578 14 8 4 4.5 -30 100 N3578
E41408V9153 14 8 4 4.5 -20 200 V9153
E41608N3578 16 8 5.5 6 -30 100 N3578
E41609N3578 16 9 5 5.5 -30 100 N3578
E41610N3569 16 10 4 4.5 -45 100 N3569
E41610N3578 16 10 4 4.5 -30 100 N3578
E42012N3578 20 12 5.5 6 -30 100 N3578
E42012V3681 20 12 5.5 6 -20 200 V3681
E42014N3578 20 14 4 4.5 -30 100 N3578
E42014N8602 20 14 4 4.5 -50 80 N8602
E42014N8613 20 14 4 4.5 -50 80 N8613
E42016N3578 20.5 14 4 4.5 -30 100 N3578
E42016P5007 20.5 14 4 4.5 -35 80 P5007
E42216N3578 22 16 5 5.5 -30 100 N3578
E42216N8613 22 16 5 5.5 -50 80 N8613
E42416N3578 24 16 5.5 6 -30 100 N3578
E42515N3578 25 15.5 5.8 6.3 -30 100 N3578
E42516N3578 25 17 4.5 5 -30 100 N3578
E42517N3578 25 17 5.5 6 -30 100 N3578
E42517P5007 25 17 5.5 6 -35 80 P5007
E42517P5010 25 17 5.5 6 -30 100 P5010
E42517V3681 25 17 5.5 6 -20 200 V3681
E42818N3567 28 18 7 7.5 -15 100 N3567
E42818N3578 28 18 7 7.5 -30 100 N3578
E44533N3578 45 33 9 10 -30 100 N3578
E4J014N3578 180 160 14 15 -30 100 N3578
E42516N3573 25.0 17.0 4 4.5 -20 150 N3573
E4F004V9323 150 135 10 11 -35 200 V9323

687PDC
687424