Piston Seal Prädifa series LK for Aviation, Polon® | Parker NA

Piston Seal Prädifa series LK for Aviation, Polon® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Piston Seal Prädifa series LK for Aviation, Polon®

Piston seal for aviation applications, two-piece design, double-acting, for grooves according to AS4716 (MIL-G-5514).

Technical Specifications

  • Media: Hydraulic
  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®)
  • Maximum Operating Pressure: 350 bar
  • Minimum Operating Temperature: -55 °C
  • Maximum Operating Temperature: 200 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Cushioning Mechanism: No
  • Specifications Met: AS4716 (MIL-G-5514)
Safety Warning

Full Product Description

The double-acting LK piston sealing set is designed for installation in industry-specific grooves according to AS4716 (MIL-G-5514) and used in hydraulic and electromechanical actuators in aviation applications.

The LK piston sealing set consists of a PTFE piston sealing ring and an elastomer part which serves as a preloading element. Due to the material combination of the slide ring (PTFE) and the pre-loading element (elastomer), this product is suitable for a wide range of applications, especially for aggressive media and/or high and low temperatures.

Benefits:

• Can also be used for single-acting applications.

• Excellent wear resistance.

• Minimal break-away and dynamic friction and no stick-slip tendency ensures uniform motion even at low speeds.

• Good energy efficiency due to low friction.

• High temperature resistance in case of suitable compound selection.

• Installation in closed and undercut housings.

• Adaptable to nearly all media thanks to high chemical resistance of the sealing ring and large compound selection for the elastomer pre-tensioning element.

• Dimensions according to AS4716 (MIL-G-5514).

Range of Application:

Hydraulic or electromechanical actuators in aviation applications.

Working pressure: ≤ 350 bar

Working temperature: -55 / 200 °C

Surface Speed: ≤ 0,5 m/s

Media:

• Synthetic based lubricants, e.g. MIL-PRF-23699, MIL-PRF-7808

• Ester-based lubricants, e.g. Skydrol®

• Synthetic hydrocarbon-based hydraulic fluids, e.g. MIL-PRF-83282, MIL-PRF-87257

• Mineral oil-based hydraulic fluids, e.g. MIL-H-5606

Related Documents

Communities, Blogs & Industry Links
Industry Aerospace
×
Products

687PDC
687424