Pivot Pin Style SE Alignment Aids (Americas) | Product Series

Filter by

    No filters selected

Hole Diameter

Load Capacity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pivot Pin Style SE Alignment Aids (Americas)

Pivot Pin Style SE Alignment Aids (Americas)

Cylinder Mounting Accessories - Pivot Pin Style SE Alignment Aids

Technical Specifications

  • Hole Diameter: 0.7497 to 3.9995 inch
  • Load Capacity: 19300 to 549400 lbs
  • Technology: Hydraulics, Pneumatics
  • Product Type: Cylinder Accessories
  • Product Series: Hydraulic and Pneumatic Cylinder Series
Safety Warning

Full Product Description

Pivot Pin Alignment Aids are cylinder mounting accessories for hydraulic and pneumatic cylinders. Parker offers a complete range of Cylinder Accessories to assure you of the greatest versatility in present or future cylinder applications. Accessories offered for spherical bearing mount cylinders include the Rod Eye, Pivot Pin and Clevis Bracket.

Markets:
•Industrial
•Energy
•Natural Resources
•Government
•Processing

Applications:
•Energy Production, Development and Service
•Power Generation
•Defense
•Government (Non-Defense)
•Factory Automation
•Machine Tools
•Molding
•Vehicle Assembly Facilities
•Mining
•Oil and Gas
•Food & Beverage
•Industrial Chemical Processing
•Lumber & Wood
•Plastic Processing

Learn more about the Parker Pivot Pin Alignment Aids by viewing the Cylinder Mounting Accessories catalog under related documents.

For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Related Documents

×
Products Hole Diameter Load Capacity
0977260075 .7497 INCH 19300 LB
0977260100 .9997 INCH 34300 LB
0977260125 1.2496 INCH 53600 LB
0977260150 1.4996 INCH 77300 LB
0977260200 1.9996 INCH 137400 LB
0977260250 2.4996 INCH 214700 LB
0977260300 2.9996 INCH 309100 LB
0977260350 3.4995 INCH 420700 LB
0977260400 3.9995 INCH 549400 LB

687PDC
687492