PK1ACA32X50 C73 - Round cylinder- PK1A-S(T) / PK1A-SB / Special Request | Parker NA

Round cylinder- PK1A-S(T) / PK1A-SB / Special Request | #PK1ACA32X50 C73

PK1ACA32X50 C73

Round cylinder- PK1A-S(T) / PK1A-SB / Special Request | #PK1ACA32X50 C73

Tube size 20 ~ 40 mm, space saving. Clean design with Stainless tube, light weighted and durable.


Technical Specifications

  • Cylinder Action: Double Acting
  • Stroke (mm): NA
  • Rod End Type: None
  • Sensor Connection: CL-D-C73 Sensor
  • Stroke Adjustment: NA
  • Sensor type: Sensor 2ea
  • Stroke Length: 0~99
  • Cushioning Type: Bumper cushion
  • Bore Size (mm): 32.0
  • Mounting: Single Clevis
  • Cylinder Type: Standard
  • Cylinder Type: Round Body
  • Maximum Stroke Length: 150 to 700 mm, 27.6 to 15.7 inch
  • Extend Stroke Force: n/a
  • Retract Stroke Force: n/a
  • Cushioning Type: Bumper, Cushion
  • Port Size: PT 1/4, PT 1/8
  • Rod End Thread Type: Male
  • Maximum Operating Pressure: 130 psi, 9 bar
  • Operating Temperature: 41 to 140 °F, 5 to 60 °C
  • Position Sensing Type: Bracket Mount
  • Mounting Option: Yes
  • Specifications Met: n/a
  • Piston Rod Material: Steel, Chrome-plated
  • Body Material: Stainless Steel
  • End Cap Material: Anodized Aluminum
  • Body Type: Round Body
  • Corrosion Resistance Included: n/a
  • Repairable: No
Safety Warning

Item Information

The PK1A range of cylinders is intended for use in a wide range of applications. The cylinders are particularly suitable for lighter duties in the packaging, food and textile industries.
Careful design and high quality manufacture throughout ensure long service life and optimum economy

• Corrosion resistant design and low weight construction
• Magnetic piston as standard
• Tube size (mm): 20, 25, 32, 40
• Maximum stroke: 700mm (Standard)
• Long service life

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
PK1A Series
×


Find a Distributor

Where to Buy

Local Contact

Parker Automation Korea

23, 1-Gil, Jangan-gongdan, Jangan-myeon, Hwaseong-si, Gyeonggi-do 18579 Korea

AKD@parker.com

Phone

82-31-379-2332

Fax

82-31-379-2349

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E04972