Industrial Push-to-Connect Cartridges | #PLMC-10M


LOADING IMAGES
PLMC-10M
Click to View CAD Model

Industrial Push-to-Connect Cartridges | #PLMC-10M

Parker's industrial cartridges allows the user to eliminate the space and labor required to install and assemble a conventional pipe thread fitting.


Technical Specifications

  • Connection 1 Tube Outside Diameter: 10 mm (O.D.)
  • Product Style: Prestolok PLM Cartridge
  • Body Material: Electroless Nickel Plated Brass, Plastic
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Maximum Operating Pressure: 435 psi, 30 bar
  • Seal Material: FKM (O-Ring)
  • Connection 1 Type: Push-to-Connect

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker has developed a range of industrial cartridges guaranteeing the integrity of the sealing system before and after assembly in non-threaded cavities. The compact design of the one –piece cartridge enables automation of your manufacturing process and improves the reliability of your system. The cartridge becomes an integral of the component, eliminating threaded connections and the possibility of spiral leakage along the mating threads. Cartridges eliminate the tightening of compression nuts allowing for more compact assemblies and reduced assembly times. Cartridges can be used in both plastic and metal cavities reducing inventory requirements. Cartridges reduce costly rework due to cross threading and over/under torqueing of the fitting. Carstick and LIQUIfit cartridge packaging is designed for an automatic assembly process. LIQUIfit and TrueSeal cartridges meet FDA requirements.

Markets:
• Industrial
• Pneumatic
• Filtration
• Semi-conductor
• Life Science
• Automation

Features/Benefits:
• Self-centering of the cartridge in the cavity
• Push-in connection
• No thread to be machined for inserting the fitting into its cavity
• Seal pre-assembled, greased and protected
• Product protected against contamination, from manufacture to installation
• Packaging designed for automation assembly process
• SAE & NSF cartridges available

Applications:
• Air lines
• Water lines
• Beverage dispensing
• Packaging
• Labeling
• Robotics

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547