PLN-D10 - Miniature High-Speed Pneumatic Logic Control Valves | Parker NA

Miniature High-Speed Pneumatic Logic Control Valves | #PLN-D10

PLN-D10

Miniature High-Speed Pneumatic Logic Control Valves | #PLN-D10

These miniature high-speed pneumatic valves are available in stand alone, stackable or combined modules, and incorporate standard logic functions. The range also includes timers and impulse modules.


Technical Specifications

  • Series: Logic Element
  • Product Type: Subbase Mounted Element
  • Function: Logic Function: NOT inhibit threshold
  • Product Type: Pneumatic Logic Control Valves
  • Maximum Flow Rate: 180 l/min (except PRD series : 60 l/min) L/min
  • Pressure Rating: 3 to 8 bar
  • Operating Temperature: -15° to +60° °C
  • Specifications Met: CE | Ex II 2 GD c 85oC
Safety Warning

Item Information

The Miniature High-Speed Pneumatic Logic Control Valves Series provides a complete range of logic elements, timers and impulse modules, allowing a pneumatic process management. The sequencer can easily manage a machine cycle. Stand alone or stackable, in-line or base mounted and DIN rail mounting, it can be easily installed into a cabinet. Any logic components can be associated to each other forming a complete pneumatic logic processing function. This 100% pneumatic range in its ATEX version can be used in hazardous environments.

Markets
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features/Benefits
• Complete range of 100% pneumatic sequencer, logic elements, timers, impulse function for a full pneumatic process system
• In-Line or base mounted, stand-alone or stackable, panel or Din rail mounting for an easy integration in any conditions
• Push-in fittings for an easy pneumatic connection
• ATEX version

Applications
• Any applications where a 100% pneumatic processing system is required for machine cycle or system functioning
• Hazardous environments

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859