PLSTC STD KIT V0709_1 - Fluorocarbon 90 Durometer O-Ring Kit, Black , General Purpose | Parker NA

Fluorocarbon 90 Durometer O-Ring Kit, Black , General Purpose | #PLSTC STD KIT V0709_1

PLSTC STD KIT V0709_1

Fluorocarbon 90 Durometer O-Ring Kit, Black , General Purpose | #PLSTC STD KIT V0709

Parker's nitrile (NBR) O-ring kits contain 37 popular AS568 sizes and 513 total O-rings.


Technical Specifications

  • Thermal Application (F): High Temperature (260F to 400F)
  • Color: Black
  • Nominal Hardness Range: >70
  • Fluid Compatibility: Oils
  • Markets: General
  • Certificates: None
  • Polymer Family: Fluorocarbon (FKM, FPM)
  • Durometer: 90 Shore A
  • Minimum Operating Temperature: -15 °F
  • Maximum Operating Temperature: 400 °F
  • Specifications Met: -
  • Region of Origin: North America
  • Internally Lubricated: No
Safety Warning

Item Information

When part numbers are missing, seal dimensions are unknown, and the parts themselves are unavailable from the equipment OEM, these o-ring kits can save the day, not to mention hours of downtime. More than eight different standard kits give you a choice of compounds and o-ring sizes for a wide range of sealing applications. The end result? Multiple sealing solutions for the same cost as a single OEM replacement part. Well even build custom kits using any of our 200-plus compounds.

• Heat resistance
• Up to 100°C (212°F) with shorter life @ 121°C (250°F)
• Cold flexibility
• Depending on individual compound, between -34°C and -57°C (-30°F and -70°F)
• Chemical resistance
• Aliphatic hydrocarbons (propane, butane, petroleum oil, mineral oil and grease, diesel fuel, fuel oils) vegetable and mineral oils and greases
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, alkali and salt solutions at low temperatures
• Water (special compounds up to 100°C) (212°F)
• Used for general purpose, MIL-G-21569 CL 1, UL Listed

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519