PLSTC STD KIT V0884 - Fluorocarbon 75 Durometer O-Ring Kit, General Purpose, Brown | Parker NA

Fluorocarbon 75 Durometer O-Ring Kit, General Purpose, Brown | #PLSTC STD KIT V0884

PLSTC STD KIT V0884

Fluorocarbon 75 Durometer O-Ring Kit, General Purpose, Brown | #PLSTC STD KIT V0884 OBSOLETE

Parker's fluorocarbon (FKM) O-ring kits contain 37 popular AS568 sizes and 513 total O-rings.


Technical Specifications

  • Certificates: UL
  • Thermal Application (F): High Temperature (260F-400F)
  • Nominal Hardness Range: >70
  • Fluid Compatibility: Oils
  • Markets: General
  • Polymer Family: Fluorocarbon (FKM, FPM)
  • Color: Brown
  • Inside Diameter: Various
  • Width: Various
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Durometer: 75 Shore A
  • Region of Origin: North America
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Minimum Operating Temperature: -15 °F
  • Maximum Operating Temperature: 400 °F
  • For Fluid Type: Oil
  • Industry: General
  • Specifications Met: UL, UL-ApKer, UL-FuelOil, UL-Gas, UL-GasAlc
  • Internally Lubricated: No
  • Color: Brown
Safety Warning

Item Information

When part numbers are missing, seal dimensions are unknown, and the parts themselves are unavailable from the equipment OEM, these o-ring kits can save the day, not to mention hours of downtime. More than eight different standard kits give you a choice of compounds and o-ring sizes for a wide range of sealing applications. The end result? Multiple sealing solutions for the same cost as a single OEM replacement part. Well even build custom kits using any of our 200-plus compounds.

• Heat resistance
• Up to 204°C (400°F) and higher temperatures with shorter life expectancy
• Cold flexibility
• Down to -26°C (-15°F) (some to -46°C) (-50°F)
• Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Silicone oil and grease
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• High vacuum
• Very good ozone, weather and aging resistance

Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Superheated steam
• Low molecular weight organic acids (formic and acetic acids)
• Used for general purpose

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519