PM005-19AV-TC - Poly-Mate Pleated Depth Filter Cartridge | Parker NA

Poly-Mate Pleated Depth Filter Cartridge | #PM005-19AV-TC

Poly Mate

Poly-Mate Pleated Depth Filter Cartridge | #PM005-19AV-TC OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Micron Rating (µm): 0.5
  • Cartridge Code: Standard
  • Core: Natural Polypropylene (PM Core only)
  • Special Options: N/A
  • End Cap Configuration: 222 O-ring/Flat
  • Length: 19 5/8"
  • Seal Material: Viton®
  • Industry: Industrial / Oil and Gas / Inks, Paints and Coatings / Food and Beverage
  • Filter Construction: Pleated Depth
  • Filter Efficiency Rating: 99 % at 0.5, 1, 5, 10, 30 and 60 Micron pore sizes.
  • Filter Area: 0.6 m² per 254 mm, up to 6.0 ft2 Per 10 inch
Safety Warning

Item Information

Parker’s Poly-Mate™ filter cartridges incorporate a unique combination of polypropylene melt blown and spun bonded media to provide high surface area, finish-free and non-fiber releasing filtration. All-polypropylene construction maximizes chemical resistance to acids, bases, salts, and most organic solvents.
Poly-Mate Pleated Cartridges are available in 0.5μm, 1μm, 5μm, 10μm, 30μm, and 60μm pore sizes (99% removal; ß = 100).
Features/Benefits
• High efficiency rated for critical process applications (99% efficiency)
• High pleated surface area for extended service life, low pressure drop and high flow capacity
• Poly-Mate™ Xtra Duty™ (PXD) cartridge features glass-filled polypropylene core for high temperature and high pressure use with rigid outer cage supporting pleated media in backwash applications
• Optional stainless steel O-ring adapter inserts provide added strength for in situ sterilization
• Poly-Mate Xtra Duty cartridges are available with backwashable construction, reducing replacement maintenance and cartridge disposal costs
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• One piece, continuous to 40 in length, integrally sealed pleated filter media
Applications
• Disposal Well Filtration
• Plating Chemical Filtration
• Photographic Filtration
• Wastewater Filtration
• Fine Chemical Filtration
• High-Technology Coating Filtration
• Process Water Filtration
• Deionized Water Filtration
• R.O. Membrane Pre-filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945