Non-Cycling Refrigerated Air Dryer - PNC Series | #PNC0325-A2-D1


LOADING IMAGES
PNC0325-A2-D1

Non-Cycling Refrigerated Air Dryer - PNC Series | #PNC0325-A2-D1 OBSOLETE

Note: This product is no longer available - please refer to the PoleStar Smart-E (PSE) Series Cycling Refrigerated Compressed Air Dryers for current offering.


Technical Specifications

  • Pressure Dew Point (F): ≤ 44.6
  • Pre-Installed Optional Accessories: Dryer + Prefilter (shipped loose)
  • Electrical Requirements: 230V/1Ph/60Hz
  • Maximum Flow Rate (cfm): 325
  • Brand: Parker
  • Connection Type: 2" NPT
  • Maximum Flow Rate: 552.18 m3/hour
  • Maximum Inlet Pressure Rating: 100 psi
  • Maximum Operating Pressure: 200 psi
  • Minimum Operating Pressure: 50 psi
  • Maximum Operating Temperature: 140 °F
  • Minimum Operating Temperature: 41 °F
  • Maximum Ambient Temperature: 115 °F
  • Minimum Ambient Temperature: 41 °F
  • Refrigerant Type: R404A
  • Weight: 432 lb
  • Width: 28.4 inch
  • Depth: 42.4 inch
  • Height: 42.1 inch
  • Compatible Prefilter: AOP040HNFI
  • Compatible After Filter: NA
  • Compatible Prefilter Element: P040AO
  • Compatible After Filter Element: NA
  • Installed Condensate Drain Type: Timed Drain
  • Product Type: Compressed Air – Refrigerated, Non-Cycling Dryers – Air Cooled
Safety Warning

Item Information

The importance of compressed air as a provider of energy for modern industrial processes is widely known. What is often overlooked, however, is the need to provide quality treatment for air. In fact, the air entering the system contains moisture which, when cooled, will turn into liquid water, causing extensive damage not only to the compressed air network, but also to the finished product. These costly contamination problems can be avoided by installing a PNC Series non-cycling refrigerated dryer (ranging from 200 - 1200 cfm). Parker’s 4-in-1 heat exchanger offers minimal pressure drops and class leading performance, and significantly increases the efficiency of the whole compressed air treatment process.  Compressed air purification equipment must deliver uncompromising performance and reliability while providing the right balance of air quality with the lowest cost of operation. Many manufacturers offer products for the filtration and purification of contaminated compressed air, which are often selected only upon their initial purchase cost, with little or no regard for the air quality they provide, the cost of operation throughout their life or their environmental impact. When purchasing purification equipment, delivered air quality, the overall cost of ownership and the equipment's environmental impact must always be considered.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031