Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
P8S Series magnetic cylinder sensor enables quick, precise and contactless sensing of the piston's position in cylinders. It is easy to mount, can be used in numerous applications and offers an outstanding price-performance ratio.
P8S Series magnetic sensor for a wide variety of applications: The design of the sensor fits in all standard T-slots around the world, regardless of the cylinder profile or brand. Time saving installation with direct straight-in design. Simple mounting: Thanks to the retaining ribs on the rear body side, the sensor holds its position even before the screw is tightened, ensuring that it does not fall out. Quick installation: The sensor is quickly secured in the slot with just a single quarter turn of the fixing eccentric screw made in stainless steel. The rugged fixing screw holds the sensor in the desired position, even when subjected to shocks and vibrations. Easy sensor replacement: In case of service without removing the end caps of the cylinder.
Markets:
â–ª Industrial
â–ª Food and Beverage
â–ª Packaging
â–ª Factory Automation
â–ª Processing
â–ª Transportation
Features/Benefits:
• Can be used in all common profile cylinders using a T-slot - and with the help of adapters - in round rod, tie-rod cylinders and any cylinders with dovetail grooves.
• Quick drop-in mounting instead of turn-in or slide-in.
• The screw is attached to the housing so it can’t get lost.
• Retaining ribs on each side for one hand mounting – the sensor does not fall out the slot during installation.
• Non-contact piston detection provides long service life
Applications:
â–ª Installation of Pneumatic Cylinders
Technologies:
• Direct non-contact sensing
• End of stroke detection
• Solid state or Reed principles
Technical Characteristics:
• Output function: Electronic PNP / NPN or electric Reed
• Measuring range: End of cylinder’s stroke
• Supply voltage: up to 230 V
• Enclosure rating: IP 67 (according to EN 60529)
• Cable: PUR (Polyurethane) or PVC (Polyvinyl Chloride)
| Compliance, Certifications & Safety |
|---|
| Parker Pneumatic High Voltage Instruction Leaflet |
| Parker Pneumatic P8SA ATEX Compliance |
| Parker Pneumatic P8SA RoHs Compliance |
| Product Demos & Tutorials |
|---|
| VIDEO] P8S Proximity Sensors Offer Fast and Easy Mounting |
| Products | Actuation Device Type | Connection 2 Shape | Wire Connection | Voltage |
|---|---|---|---|---|
| P8SAGSMHX | Reed (NO) 3-wires | M12 Knurled nut | LED 0,3 m. PUR | 5 to 30 V AC/DC |
| P8SAGSFTX | Reed (NO) 3-wires | Flying Lead | LED 10 m. PVC | 5 to 30 V AC/DC |
| P8SAGSFLX | Reed (NO) 3-wires | Flying Lead | LED 3 m. PVC | 5 to 30 V AC/DC |
| P8SAGSFDX | Reed (NO) 3-wires | Flying Lead | LED 10 m. PUR | 5 to 30 V AC/DC |
| P8SAGSFAX | Reed (NO) 3-wires | Flying Lead | LED 3 m. PUR | 5 to 30 V AC/DC |
| P8SAGSCHX | Reed (NO) 3-wires | M8 Knurled nut | LED 0,3 m. PUR | 5 to 30 V AC/DC |
| P8SAGRMHX1 | Reed (NO) 2-wires | M12 Knurled nut | LED 0,3 m. PUR | 120 V AC/DC |
| P8SAGRFTX1 | Reed (NO) 2-wires | Flying Lead | LED 10 m. PVC | 120 V AC/DC |
| P8SAGRFLX2 | Reed (NO) 2-wires | Flying Lead | LED 3 m. PVC | 230 V AC/DC |
| P8SAGRFLX1 | Reed (NO) 2-wires | Flying Lead | LED 3 m. PVC | 120 V AC/DC |
| P8SAGRFDX2 | Reed (NO) 2-wires | Flying Lead | LED 10 m. PUR | 230 V AC/DC |
| P8SAGRFAX | Reed (NO) 2-wires | Flying Lead | LED 3 m. PUR | 5 to 30 V AC/DC |
| P8SAGRCHX | Reed (NO) 2-wires | M8 Knurled nut | LED 0,3 m. PUR | 5 to 30 V AC/DC |
| P8SAGQFLX | PNP (NC) | Flying Lead | LED 3 m. PVC | 10 to 30 V DC |
| P8SAGQFDX | PNP (NC) | Flying Lead | LED 10 m. PUR | 10 to 30 V DC |
| P8SAGQFAX | PNP (NC) | Flying Lead | LED 3 m. PUR | 10 to 30 V DC |
| P8SAGQCHX | PNP (NC) | M8 Knurled nut | LED 0,3 m. PUR | 10 to 30 V DC |
| P8SAGPMHX | PNP (NO) | M12 Knurled nut | LED 0,3 m. PUR | 10 to 30 V DC |
| P8SAGPFTX | PNP (NO) | Flying Lead | LED 10 m. PVC | 10 to 30 V DC |
| P8SAGPFLX | PNP (NO) | Flying Lead | LED 3 m. PVC | 10 to 30 V DC |
| P8SAGPFDX | PNP (NO) | Flying Lead | LED 10 m. PUR | 10 to 30 V DC |
| P8SAGPFAXS | PNP (NO) | Flying Lead | LED 3 m. PUR | 10 to 26 V DC ATEX 3GD |
| P8SAGPFAX | PNP (NO) | Flying Lead | LED 3 m. PUR | 10 to 30 V DC |
| P8SAGPCHX | PNP (NO) | M8 Knurled nut | LED 0,3 m. PUR | 10 to 30 V DC |
| P8SAGNFDX | NPN (NO) | Flying Lead | LED 10 m. PUR | 10 to 30 V DC |
| P8SAGNFAX | NPN (NO) | Flying Lead | LED 3 m. PUR | 10 to 30 V DC |
| P8SAGNCHX | NPN (NO) | M8 Knurled nut | LED 0,3 m. PUR | 10 to 30 V DC |
| P8SAGMFDX | NPN (NC) | Flying Lead | LED 10 m. PUR | 10 to 30 V DC |
| P8SAGMFAX | NPN (NC) | Flying Lead | LED 3 m. PUR | 10 to 30 V DC |
| P8SAGMCHX | NPN (NC) | M8 Knurled nut | LED 0,3 m. PUR | 10 to 30 V DC |
| P8SAGEFVX | Reed (NC) 2-wires | Flying Lead | No LED 0,4 m. PUR | 5 to 30 V AC/DC |
| P8SAGEFRX1 | Reed (NC) 2-wires | Flying Lead | No LED 10 m. PUR | 120 V AC/DC |
| P8SAGEFRX | Reed (NC) 2-wires | Flying Lead | No LED 10 m. PUR | 5 to 30 V AC/DC |
| P8SAGECNX | Reed (NC) 2-wires | M8 Knurled nut | No LED 0,3 m. PUR | 5 to 30 V AC/DC |
| P8SAGDFTXW | NAMUR (NO) 2-wires | Flying Lead | LED 10 m. PVC | 8,2 to 20 V DC NAMUR 1GD |
| P8SAGDFMXW | NAMUR (NO) 2-wires | Flying Lead | LED 5 m. PVC | 8,2 to 20 V DC NAMUR 1GD |