Pneumatic Cylinder Clevis Bracket AB6 / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinder Clevis Bracket AB6 / Parker Pneumatic - Europe

Pneumatic Cylinder Clevis Bracket AB6 / Parker Pneumatic - Europe

Clevis bracket AB6 for articulated movement of ISO 15552 and ISO 21287 cylinders bores Ø32mm to Ø125mm. Fitted to the actuator using the mounting screws supplied.

Full Product Description

The Clevis Bracket AB6 provides articulated movement of ISO 15552 and ISO 21287 pneumatic cylinders, with bore sizes from Ø32mm to Ø125mm. Suitable for use with P1D, P1F and P1P-series pneumatic cylinders.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits flexible mounting of pneumatic cylinder
▪ Cylinder mounting according to ISO 15552
▪ Clevis bracket AB6 can be combined with pivot bracket with swivel bearing CS7, swivel eye bracket MP6 or swivel rod eye AP6
▪ Material:
    - Bracket : Aluminium
    - Pin : Surface hardened steel
    - Locking pin : Spring steel
    - Circlips according to DIN 471 : Spring steel
    - Mounting screws acc. to DIN 912 : Zinc-plated steel 8.8
▪ Corrosion resistant design
▪ For product series P1D, P1F and P1P
▪ Supplied complete with mounting screws for attachment to cylinder.

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
For cylinder types : P1D | P1F | P1P
Bore Size : 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm
Certificates : For ISO 15552 | ISO 21287 Cylinders
Material : Aluminium
Corrosion Resistant : Yes
Products Bore Diameter
P1C-4KMCB 32 mm
P1C-4LMCB 40 mm
P1C-4MMCB 50 mm
P1C-4NMCB 63 mm
P1C-4PMCB 80 mm
P1C-4QMCB 100 mm
P1C-4RMCB 125 mm

687PDC
A87859