Pneumatic Cylinder Clevis Bracket MP2 / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinder Clevis Bracket MP2 / Parker Pneumatic - Europe

Pneumatic Cylinder Clevis Bracket MP2 / Parker Pneumatic - Europe

Clevis bracket MP2 for articulated movement of ISO 15552 and ISO 21287 cylinders bores Ø32mm to Ø320mm. Fitted to the actuator using the mounting screws supplied.

Full Product Description

The Clevis Bracket MP2 permits articulated movement of ISO 15552 and ISO 21287 pneumatic cylinders with bore sizes from Ø32mm to Ø320mm. Suitable for use with P1D, P1F and P1P-series pneumatic cylinders.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits flexible mounting of pneumatic cylinder
▪ Cylinder mounting according to ISO 15552
▪ Clevis bracket MP2 can be combined with clevis bracket MP4 and pivot bracket AB7
▪ Material:
    - Bracket : Aluminium
    - Pin : Zinc coated steel
    - Circlip : Spring steel
    - Mounting Screws : According to DIN 912: Zinc plated steel 8.8.
▪ Corrosion resistant design
▪ For product series P1D, P1F and P1P
▪ Supplied complete with mounting screws for attachment to cylinder

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
For cylinder types : P1D | P1F | P1P
Bore Size : 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm | 160mm | 200mm | 250mm | 320mm
Certificates : For ISO 15552 | ISO 21287 Cylinders
Material : Aluminium
Corrosion Resistant : Yes
Products Bore Diameter
P1C-4KMTB 32 mm
P1C-4LMTB 40 mm
P1C-4MMTB 50 mm
P1C-4NMTB 63 mm
P1C-4PMTB 80 mm
P1C-4QMTB 100 mm
P1C-4RMTB 125 mm
P1C-4SMTB 160 mm
P1C-4TMTB 200 mm
P1C-4VMTB 250 mm
P1C-4WMTB 320 mm

687PDC
A87859