Pneumatic Cylinder Clevis Bracket MP4 / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinder Clevis Bracket MP4 / Parker Pneumatic - Europe

Pneumatic Cylinder Clevis Bracket MP4 / Parker Pneumatic - Europe

Clevis bracket MP4 for articulated movement of ISO 15552 and ISO 21287 cylinders bores Ø20mm to Ø320mm. Fitted to the actuator using the mounting screws supplied.

Full Product Description

The Clevis Bracket MP4 permits articulated movement of ISO 15552 and ISO 21287 pneumatic cylinders with bore sizes from Ø20mm to Ø320mm. Suitable for use with P1D, P1F and P1P-series pneumatic cylinders.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits flexible mounting of pneumatic cylinder
▪ Cylinder mounting according to ISO 15552
▪ Clevis bracket MP4 can be combined with clevis bracket MP2
▪ Material:
    - Bracket : Aluminium
    - Mounting Screws : Zinc plated steel
▪ Corrosion resistant design
▪ For product series P1D, P1F and P1P
▪ Supplied complete with mounting screws for attachment to cylinder

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
For cylinder types : P1D | P1F | P1P
Bore Size : 20mm | 25mm | 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm | 160mm | 200mm | 250mm | 320mm
Certificates : For ISO 15552 | ISO 21287 Cylinders
Material : Aluminium
Corrosion Resistant : Yes
Products Bore Diameter
P1P-4HME 20 mm
P1P-4JME 25 mm
P1C-4KMEB 32 mm
P1C-4LMEB 40 mm
P1C-4MMEB 50 mm
P1C-4NMEB 63 mm
P1C-4PMEB 80 mm
P1C-4QMEB 100 mm
P1C-4RMEB 125 mm
P1C-4SMEB 160 mm
P1C-4TMEB 200 mm
P1C-4VMEB 250 mm
P1C-4WMEB 320 mm

687PDC
A87859