Pneumatic Cylinder Pivot Bracket with Rigid Bearing AB7 / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinder Pivot Bracket with Rigid Bearing AB7 / Parker Pneumatic - Europe

Pneumatic Cylinder Pivot Bracket with Rigid Bearing AB7 / Parker Pneumatic - Europe

Pivot bracket with rigid bearing AB7 for articulated movement of ISO 15552 and ISO 21287 cylinders bores Ø32mm to Ø320mm.

Full Product Description

The AB7 Pivot Bracket with rigid bearing provides articulated movement of ISO 15552 and ISO 21287 pneumatic cylinders, with bore szes from Ø32mm to Ø320mm. Suitable for use with P1D, P1F and P1P-series pneumatic cylinders.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits flexible mounting of pneumatic cylinder
▪ Cylinder mounting according to ISO 15552
▪ Pivot bracket with rigid bearing AB7 can be combined with clevis bracket MP2
▪ Material:
    - Bracket : Aluminium
    - Bearing : Steel and PTFE
▪ Corrosion resistant design
▪ For product series P1D, P1F and P1P

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
For cylinder types : P1D | P1F | P1P
Bore Size : 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm | 160mm | 200mm | 250mm | 320mm
Certificates : For ISO 15552 | ISO 21287 Cylinders
Material : Aluminium
Corrosion Resistant : Yes
Products Bore Diameter
P1C-4KMDB 32 mm
P1C-4LMDB 40 mm
P1C-4MMDB 50 mm
P1C-4NMDB 63 mm
P1C-4PMDB 80 mm
P1C-4QMDB 100 mm
P1C-4RMDB 125 mm
P1C-4SMDB 160 mm
P1C-4TMDB 200 mm
P1C-4VMDB 250 mm
P1C-4WMDB 320 mm

687PDC
A87859