Pneumatic Cylinder Pivot Brackets AT4 / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinder Pivot Brackets  AT4 / Parker Pneumatic - Europe

Pneumatic Cylinder Pivot Brackets AT4 / Parker Pneumatic - Europe

Pivot bracket AT4 in surface treated aluminium for intended use with MT4 trunnion for articulated mounting of ISO 15552 P1D and P1F cylinders bores Ø32mm to Ø320mm. Supplied in pairs.

Full Product Description

The Pivot Bracket AT4 is supplied in surface treated aluminium and is intended for use with the MT4 trunnion. Together they provide articulated mounting of the  P1D- and P1F-series ISO 15552 pneumatic cylinders, for all bore sizes from Ø32mm to Ø320mm. Note: These brackets are supplied in pairs.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits flexible mounting of pneumatic cylinder
▪ Mounting for ISO 15524 cylinders.
▪ Material:
    - Bracket : Surface treated aluminium.
    - Bearing acc. to DIN 1850 C : Sintered oil-bronze bushing
▪ Supplied in pairs
▪ Corrosion resistant design
▪ For product series P1D and P1F
▪ Intended for use together with the trunnion MT4

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
For cylinder types : P1D | P1F
Bore Size : 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm | 160mm | 200mm | 250mm | 320mm
Certificates : for ISO 15552 Cylinders
Material : Surface treated aluminium
Corrosion Resistant : Yes
Products Bore Diameter
9301054261 32 mm
9301054262 50 mm
9301054264 80 mm
9301054266 125 mm

687PDC
A87859