Pneumatic Cylinder Swivel Eye Bracket MP6 / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinder Swivel Eye Bracket MP6 / Parker Pneumatic - Europe

Pneumatic Cylinder Swivel Eye Bracket MP6 / Parker Pneumatic - Europe

Swivel eye bracket MP6 for articulated movement of ISO 15552 and ISO 21287 cylinders bores Ø32mm to Ø320mm. Fitted to the actuator using the mounting screws supplied.

Full Product Description

The Swivel Eye Bracket MP6 permits articulated movement of ISO 15552 and ISO 21287 pneumatic cylinders with bore sizes from Ø32mm to Ø320mm. Suitable for use with P1D, P1F and P1P-series pneumatic cylinders.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits flexible mounting of pneumatic cylinder
▪ Cylinder mounting according to ISO 15552
▪ Swivel eye bracket MP6 can be combined with pivot bracket AB6
▪ Material:
    - Bracket : Aluminium
    - Swivel Bearing : according to DIN 648K: Hardened steel
    - Mounting Screws : Zinc plated steel
▪ Corrosion resistant design
▪ For product series P1D, P1F and P1P
▪ Supplied complete with mounting screws for attachment to cylinder

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
For cylinder types : P1D | P1F | P1P
Bore Size : 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm | 160mm | 200mm | 250mm | 320mm
Certificates : For ISO 15552 | ISO 21287 Cylinders
Material : Aluminium
Corrosion Resistant : Yes
Products Bore Diameter
P1C-4KMSB 32 mm
P1C-4LMSB 40 mm
P1C-4MMSB 50 mm
P1C-4NMSB 63 mm
P1C-4PMSB 80 mm
P1C-4QMSB 100 mm
P1C-4RMSB 125 mm
P1C-4SMSB 160 mm
P1C-4TMSB 200 mm
P1C-4VMSB 250 mm
P1C-4WMSB 320 mm

687PDC
A87859