Pneumatic Cylinders, Accessory - 3 and 4 Position Flange JP1 / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

For Use With

Bore Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinders, Accessory - 3 and 4 Position Flange JP1 / Parker Pneumatic - Europe

Pneumatic Cylinders, Accessory - 3 and 4 Position Flange JP1 / Parker Pneumatic - Europe

Three and four position flange mounting type JP1 in aluminium for ISO 15552 and ISO 21287 cylinders bores Ø32mm to Ø125mm. Used to mount actuators back to back with the included zinc plated screws giving a 3 or 4 position movement.

Full Product Description

3 and 4 Position Flange, type JP1, complete with fixing screws for mounting ISO 15552 and ISO 21287 double acting cylinders back to back allowing intermediate positioning options with 3 or 4 stroke positioner. By installing two ISO 15552 or ISO 21287 cylinders back to back using the three and four position flange JP1 it is possible to build a working unit with three or four stroke positions.

These duplex cylinders when built with equal stroke on each cylinder provide three distinct positive cylinder stroke positions. With unequal stroke lengths four positions are possible.



Markets:

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Miscellaneous Processing



Features/Benefits:

• Back to back cylinder mounting allows intermediate positioning options

• Supplied complete with screws



Applications:

• Cylinder mounting

• Creating a three or four stroke positioner

• Intermediate positioning



Performance Characteristics:

For cylinder types: P1F / P1P

Bore size (Ø): 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm

Certificates: For ISO 15552 cylinders | For ISO 21287 cylinders

Material: Aluminium

Corrosion resistant: Yes

Products For Use With Bore Diameter
P1E-6KB0 P1P 32 mm
P1E-6LB0 P1P 40 mm
P1E-6MB0 P1P 50 mm
P1E-6NB0 P1P 63 mm
P1E-6PB0 P1P 80 mm
P1E-6QB0 P1P 100 mm
P1E-6KB0 P1D 32 mm
P1E-6LB0 P1D 40 mm
P1E-6MB0 P1D 50 mm
P1E-6NB0 P1D 63 mm
P1E-6PB0 P1D 80 mm
P1E-6QB0 P1D 100 mm

687PDC
A87859