Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Flange mounting type MF1 / MF2 in surface treated steel for ISO 15552 and ISO 21287 cylinders bores Ø20mm to Ø320mm. Also available in stainless steel for ISO 6431 actuators bores Ø80mm to Ø125mm. For front or rear mounting.
Flange mounting, types, MF1 / MF2 complete with screws for the mounting of ISO 15552, ISO 21287 and ISO 6431 cylinders including the P1F, P1P and P1S Series. Suitable for attachment to the front or rear of the cylinder.
Markets
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
Features/Benefits
• ISO Standard for universal mounting / interchangeability
Applications
• Cylinder mounting
Performance Characteristics
For cylinder types: P1D | P1P | P1S
Bore size (Ø): 20mm | 25mm | 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm | 160mm | 200mm | 250mm | 320mm
Certificates: ISO 15552 (32mm - 320mm) | For ISO 21287 (20mm - 100mm) Cylinders | For ISO 6431 (80mm - 125mm) Cylinders
Material: Surface treated steel | Stainless steel (Bores 80, 100 and 125mm)
Corrosion resistant: Yes
| Products | For Use With | Bore Diameter |
|---|---|---|
| P1P-4HMB | P1P | 20 mm |
| P1P-4JMB | P1P | 25 mm |
| P1C-4KMB | P1D | 32 mm |
| P1C-4LMB | P1D | 40 mm |
| P1C-4MMB | P1D | 50 mm |
| P1C-4NMB | P1D | 63 mm |
| P1C-4PMB | P1D | 80 mm |
| P1S-4PMB | P1S | 80 mm |
| P1C-4QMB | P1D | 100 mm |
| P1S-4QMB | P1S | 100 mm |
| P1C-4RMB | P1D | 125 mm |
| P1S-4RMB | P1S | 125 mm |
| P1C-4KMB | P1P | 32 mm |
| P1C-4LMB | P1P | 40 mm |
| P1C-4MMB | P1P | 50 mm |
| P1C-4NMB | P1P | 63 mm |
| P1C-4PMB | P1P | 80 mm |
| P1C-4QMB | P1P | 100 mm |