Pneumatic Cylinders, Accessory - Flange Trunnion MT5 / MT6 / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinders, Accessory - Flange Trunnion MT5 / MT6 / Parker Pneumatic - Europe

Pneumatic Cylinders, Accessory - Flange Trunnion MT5 / MT6 / Parker Pneumatic - Europe

Flange trunnion MT5 / MT6 for articulated movement of ISO 15552 cylinders bores Ø32mm to Ø100mm. Available in zinc plated steel. Fitted to the actuator using the mounting screws supplied.

Full Product Description

Flange trunnion mounting, type MT5 / MT6 complete with screws for the articulated mounting of ISO 15552 cylinders including the P1F and P1P Series. Suitable for attachment to the front or rear of the cylinder.



Markets:

Miscellaneous Industrial

Miscellaneous Manufacturing

Miscellaneous Processing



Features/Benefits:

ISO Standard for universal mounting / interchangeability



Applications:

Cylinder mounting



Flange Trunnion MT5 / MT6

▪ Cylinder mounting according to ISO 15552.

▪ Flange trunnion MT5 / MT6 can be combined with pivot bracket AT4.

▪ Material:

Bracket: Zinc plated steel.

Mounting Screws: Zinc plated steel, 8.8.



▪ For product series P1F and P1P.

▪ Supplied complete with mounting screws for attachment to cylinder.



Intended for articulated mounting of cylinder. This trunnion MT5/MT6 can be flange mounted on the front or rear of cylinders.



To fit a flange mounted trunnion at the front end cover of a P1F-L cylinder with lock unit, the piston rod must be extended. This is in order to provide the same WH dimensions as for the P1F base cylinder.



Performance Characteristics:

For cylinder types: P1F and P1P

Bore size (Ø): 32mm | 40mm | 50mm | 63mm | 80mm | 100mm

Certificates: ISO 15552

Material: Zinc plated steel

Corrosion resistant: Yes

Products Bore Diameter
P1D-4KMYF 32 mm
P1D-4LMYF 40 mm
P1D-4MMYF 50 mm
P1D-4NMYF 63 mm
P1D-4PMYF 80 mm
P1D-4QMYF 100 mm

687PDC
A87859