Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Foot bracket mountings type MS1 in surface treated steel for ISO 15552 / VDMA and ISO 21287 cylinders bores Ø20mm to Ø320mm. Supplied in pairs and fitted to the front and rear of the actuator with the included zinc plated screws.
Foot mounting brackets, type MS1, complete with screws for the mounting of ISO 15553 cylinders including the P1F and P1P Series. Supplied in pairs and suitable for attachment to the front or rear of the cylinder.
Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
Features/Benefits:
• ISO Standard for universal mounting / interchangeability
• Surface treated steel for corrosion resistance
• Supplied complete with screws
Applications:
• Cylinder mounting
Performance Characteristics
For cylinder types: P1D | P1P
Bore size (Ø): 20mm | 25mm | 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm | 160mm | 200mm | 250mm | 320mm
Certificates: ISO 15552 (32mm - 320mm) | For ISO 21287 (20mm - 100mm) cylinders
Material: Surface treated steel
Corrosion resistant: Yes
| Products | Bore Diameter | For Use With |
|---|---|---|
| P1C-4KMF | 32 mm | P1D |
| P1C-4LMF | 40 mm | P1D |
| P1C-4MMF | 50 mm | P1D |
| P1C-4NMF | 63 mm | P1D |
| P1C-4PMF | 80 mm | P1D |
| P1C-4QMF | 100 mm | P1D |
| P1C-4RMF | 125 mm | P1D |
| P1P-4HMF | 20 mm | P1P |
| P1P-4JMF | 25 mm | P1P |
| P1P-4KMF | 32 mm | P1P |
| P1P-4LMF | 40 mm | P1P |
| P1P-4MMF | 50 mm | P1P |
| P1P-4NMF | 63 mm | P1P |
| P1P-4PMF | 80 mm | P1P |
| P1P-4QMF | 100 mm | P1P |