Pneumatic Cylinders Sensor Bracket P8S-TMA / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Available Accessories

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Cylinders Sensor Bracket P8S-TMA / Parker Pneumatic - Europe

Pneumatic Cylinders Sensor Bracket P8S-TMA / Parker Pneumatic - Europe

P8S-TMA proximity mounting kit for accurate and reliable location of P8S reed or electronic sensor position detecting switches on tie rod bodied pneumatic cylinders. Suitable for bores Ø32mm to Ø320mm.

Technical Specifications

  • Product Type: Please Configure A Part to See the Technical Specification Data.
Safety Warning

Full Product Description

The P8S-TMA sensor bracket cylinder bore sizes Ø32mm to Ø125mm including P1F-T. The anodised aluminium body with a simple mounting screw locking mechanism clamps and securely locates the bracket onto profile tube or tie rod version cylinders providing T-slot mounting for P8S reed or electronic sensors. Each mounting bracket can fit one P8S sensor.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits accurate and reliable mounting of P8S position sensors on P1F-T series pneumatic cylinders
▪ Simple screw locking mounting mechanism securely locates the bracket
▪ Suitable for use with P1F-T series cylinders with bore sizes from Ø32mm to Ø125mm

Applications:
▪ Installation of Pneumatic Cylinders

Performance Characteristics:
Body: Anodised aluminium
Screw: Zinc plated steel
Weight (Kg):
     P8S-TMA07: 0.01
     P8S-TMA08: 0.04
For Product Series:
     P8S-TMA07: P1F-T | P1F-N
     P8S-TMA08: P1F-T | P1F-N
For Bore Sizes (mm):
     P8S-TMA07: 32 | 40 | 50 | 63 | 80 | 100
     P8S-TMA08: 125 | 160 | 200 | 250 | 320
For Sensor Series: P8S

Products Available Accessories
P8S-TMA07 [P8S-TMA07] : Tie rods, P1F-Tø 32-100
P8S-TMA08 [P8S-TMA08] : Tie rods, P1F-Tø 125-320

687PDC
A87859