Pneumatic Guided Cylinder Slide - P5T Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Guided Cylinder Slide - P5T Series Pneumatic Guided Cylinder Slide - P5T Series

Pneumatic Guided Cylinder Slide - P5T Series

P5T is an integral cylinder designed for standard to heavy duty short-stroke applications. The max operating pressure is 145 psi. Bore sizes range from 16-100mm with standard strokes from 10-200mm. Rod lock & oversize rod options are available.

Technical Specifications

  • Product Series: Pneumatic Cylinders
  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Pneumatics
  • Cylinder Type: Guided
  • Cylinder Action: Double Acting
  • Bore Diameter: 16 to 100 mm
  • Maximum Stroke Length: 200 mm, 8 inch
  • Extend Stroke Force: 120 to 4712 N at 6 bar
  • Retract Stroke Force: 90 to 4418 N (at 6 bar)
  • Port Size: M5, 1/8 to 3/8
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Operating Temperature: -18 to 74 °C (Standard), -18 to 121 °C (High), 0 to 165 °F (Standard), 0 to 250 °F (High)
  • Position Sensing Type: Groove Mount
  • Mounting Option: Yes
  • Piston Rod Material: Stainless Steel
  • Body Material: Anodized Aluminum
  • End Cap Material: Anodized Aluminum
  • Body Type: Extrusion
  • Corrosion Resistance Included: Yes
  • Repairable: Yes
Safety Warning

Full Product Description

The P5T series short stroke thrust slide is designed for heavy duty short stroke applications where mounting envelopes are limited and substantial side-loading is present.  Built into the housing are four composite bushings which guide two parallel precision ground case hardened and chrome plated support shafts. This compact housing minimizes overall body length and width, allowing use in very confined spaces. The unitized body integrates a low profile cylinder which contains a wear band and piston magnet. The body comes standard with top ports; rear and side porting is optional.  Also, built into the body are piston bumpers, which reduce noise and dissipate energy, resulting in longer operating life. Standard dowel pin holes provide precision mounting for the body and tool plate.

P5T short stroke thrusters are ideal for conveyor line stops, tamping boxes in packaging applications, presses, parts transfer, machine loading/unloading, clamping, assembly and many other factory automation applications. Available options include linear ball bearings, high load bearing configurations, NPT and BSPP porting, corrosion resistant shafting, and dual tooling plates.

Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Outdoor, Transport

Features/Benefits:
• Robust design
• Anodized aluminum body
• Mounting Flexibility
• Pre-lubricated bearings increase productivity
• Reduced maintenance and downtime
• Greater seal life

Applications:
• General industry
• Conveyence
• Assembly
• Packaging
• Outdoor transport and railway – Linear movement

Related Documents

×

687PDC
687577