Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The P1D family of ISO 15552 / VDMA magnetic profile and rod-tie cylinders offer an extensive range of environmental and application options and come in bore sizes Ø32 to Ø125mmm, offering strokes up to 2800mm.
The innovative P1D is a future-proof generation of double acting cylinders offering a new design of air cushioning. The P1D family of ISO 15552/VDMA magnetic profile and tie-rod pneumatic cylinders offer an extensive range of environmental and application options that come in bore sizes Ø32 to Ø125mm, with strokes of up to 2800mm. Choose between electronic or reed sensors with various cable lengths and 8 mm snap on, M12 threaded or flying lead connection. The "drop in" sensors can easily be installed in the recessed grooves located on three faces mechanically protecting the sensor that can be located at any position along the piston stroke. The P1D-series includes design variants suitable for non-corrosive environments, food and washdown environments and heavy-duty applications along with cylinder options including static or dynamic rod-locking and high and low temperature versions.
P1D Removable Gland Version - these cylinders are available in 32-200mm bores and utilize bar stock endcaps and a removable high-strength bronze bearing for traditional and custom applications. The bronze bearing assembly is externally removable for quick and easy maintenance. No other ISO cylinder manufacturer in the world produces a removable gland version and meets these demands. This version covers all applications which require performance and customization at all bore sizes.
P1D Series Rod Lock Version – these cylinders incorporate a powerful piston rod locking device, which clamps the piston rod and locks it in position. The locking device is a spring lock with an air pressure release and is integrated into the front (head) cover of the cylinder.
Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Transportation
Features / Benefits:
• Smooth profile or tie rod design
• Rod lock option to improve machine safety level
• Magnetic piston standard, drop in sensors
• IO-Link ready with new P8S CPS (Continuous Position) sensor
• Bore sizes 32 to 200 mm with strokes up to 2 meter
• Available for temperatures to 250F
• Metallic scraper for better dust resistance
• FKM wiper rod piston seal for chemical resistance
• Anodized heads, caps and body for corrosion resistance
• Available with stainless steel fasteners
• Available chrome plated steel or stainless steel piston rods
• Machined heads and caps provides design flexibility
• Available in NPT or BSPP ports for plumbing flexibility
• All proven Parker Prädifa seal technology inside for long performance life
Applications:
General industry – Linear movement
• Push objects
• Stop/Hold/Go
General industry - Clamping
• Clamp objects
• Fix / hold in position
General industry - Holding
• Lift, moving, clamping
General industry - Controlling
• Change lane, direction
• Change level
Packaging – Moving
• Push / pull objects
• Sorting, conveying
Outdoor transport and railway – Linear movement
• Moving, clamping, closing
| Selector Guides |
|---|
| Virtual Engineer - Size and Select Tool |
| Pneumatic Calculator |
| Literature and Reference Materials |
|---|
| 0900P Catalog_Tie Rod Pneumatic Cylinders - Section B |
| 0900-B7 P1D-B Series Cylinders (Obsolete Product) |
| 0962 P1D-B Series Catalog (Obsolete Product) |