Pneumatic Manual Valve - F Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Manual Valve - F Series

Pneumatic Manual Valve - F Series OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Technical Specifications

  • Valve Type: Poppet valve
  • Number of Positions: 2
  • Number of Ports: 3, 5
  • Actuation Type: Manual Operated
  • Override Functionality: foot pedal
  • Mounting Type: Inline
  • Specifications Met: n/a
  • Number of Manifold Outlets: n/a
  • Port Size: 1/4"
  • Port Type: BSPP
  • Minimum Flow Rate: n/a
  • Maximum Flow Rate: n/a
  • Nominal Flow Coefficient: 1400 L/min
  • Input Voltage: n/a
  • Electrical Connection: n/a
  • Fieldbus Protocol: n/a
  • Pressure Rating: VAC to 145 psig, VAC to 10 bar
  • Minimum Operating Pressure: n/a
  • Operating Temperature: -10 to 55 °C, 14 to 131 °F
  • Media: Air
  • Lubricant: Oil mist lubrication compatible with Buna N
  • Power Consumption: n/a
  • Body Material: n/a
  • Seal Material: n/a
Safety Warning

Full Product Description

The F Series valve is a 3/2, 5/2 way valves for pedal actuation, with spring return of both positions indexed.

Markets
• Machine Tools
• Miscellaneous Industrial

Features/Benefits
• Its cover provides feet protection

Applications
• Manual assembly bench
• Machine start

Products

687PDC
A87859