Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Viking Xtreme Manual Valve is a harsh industrial & mobile manual valve. Twist knob & stainless steel booted handles for increased ingress protection. Salt spray & vibration resistant. Temp: -40F to 140F. Pressure: Vac. to 232 PSIG. Port sizes: 1/8 to 1/2
The Viking Xtreme manual valve is a robust, versatile inline valve that is well suited for general to harsh industrial and mobile related applications. Stainless steel handles are specifically designed for gloved hands to suit applications in the most arduous of environments. Manual operators include twist knob and stainless steel operators with booted handles. The Viking Xtreme manual valve also features stainless steel components such as end fasteners, internal springs, and handles, which extend valve life in salt spay and high vibration applications. The bi-directional over molded spool performs well in temperature ranges from -40F to 140F, and pressure ranges from Vacuum to 232 PSG .
Markets
• Transportation
Military
Heavy Industries
• Miscellaneous Industrial
• Oil & Gas
• Rail
• Agri-Food
• Forestry Equipment
Features/Benefits
• This 3/2 versions are available with hand lever, pneumatically actuated and electrically actuated
• This complete the actual range of Viking Xtreme 5/2 and 5/3
• Rail versions have passed shocks & vibration test IEC6173: 1999 cat 1 class B
• 1.2w to 6.8w solenoids depending application with or without manual override
• Up to 16 bar (A & B type) with -40°c to +60°c for hard environment
• No lubrication required
Applications
• Mobile
| Selector Guides |
|---|
| Pneumatic Calculator |
| Communities, Blogs & Industry Links |
|---|
| BLOG] Hints & Tips: 6 Simple Circuits To Reduce Air Consumption - Part 2 of 2 |
| BLOG] Test What You Know About Pneumatics |
| Literature and Reference Materials |
|---|
| 0600P Catalog_Manual Mechanical Valves |
| 0697P Viking Series Air Control Valves |