OBSOLETE: Pneumatic NFPA Cylinder - 3MA Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Pneumatic NFPA Cylinder - 3MA Series

OBSOLETE: Pneumatic NFPA Cylinder - 3MA Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Series: Pneumatic Cylinders
  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Pneumatics
  • Cylinder Type: Non-Guided, Through Rod, Extended Piston Rod
  • Cylinder Action: Double Acting
  • Bore Diameter: 1-1/2 to 5 inch
  • Maximum Stroke Length: 3048 mm or up to any practical stroke length., 120 inch or up to any practical stroke length.
  • Extend Stroke Force: 176 to 1963 lbs (at 100 psi)
  • Retract Stroke Force: 146 to 1885 lbs (at 100 psi)
  • Cushioning Type: Composite Needle
  • Port Size: 3/8 to 1/2 inch
  • Rod End Thread Type: Male, Female
  • Maximum Operating Pressure: 17 bar, 250 psi
  • Operating Temperature: -23 to 74 °C, -10 to 165 °F
  • Position Sensing Type: Externally Mounted
  • Mounting Option: Yes
  • Specifications Met: RoHS
  • Piston Rod Material: Composite (Standard), Aluminum Alloy (Optional)
  • Body Material: Anodized Aluminum Alloy
  • End Cap Material: Black Anodized Aluminum Alloy
  • Body Type: Profile, Tie Rod
  • Corrosion Resistance Included: Yes
  • Repairable: Yes
Safety Warning

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

The 3MA series cylinder has a configurable, general purpose design. The aluminum body and die cast aluminum end caps make the 3MA a light weight solution. With 6 bore sizes, 18 NFPA mounting styles, and a variety of other options the 3MA is easily adaptable to many application. Carboxilated nitrile seals and a urethane rod wiper combine to offer low friction, leak free operation, and long service life. The 3MA series cylinder has a broad range of features and options.

• 3MAJ (Rod Lock) version is also available
• Bore Sizes: 1 1/8", 1 1/2", 2", 2 1/2", 3 1/4", 4", 5"
• Stroke Length: Available in any practical stroke length
• Operating characteristics: double acting
• Maximum operating pressure:
        100  psi (air) – 3MAJ
        250 psi (air) – 3MA
• Operating temperature range: -10°F to 165°F or -23°C to 74°C
• Rod diameters: 5/8", 1"
• Rod ends: 4 standard, specials and double rod ends available
• Cushions (standard or adjustable), bumpers
• Die cast aluminum head and cap, black anodized for corrosion resistance
• Combined with the following as standard offerings:
• Parker HB slide packages to become guided cylinders (HBC/HBT/HBR/HBB)
• Parker “B” Series air valves as an air cylinder/valve combination unit (ACVB Option)
• RoHS compliant

Related Documents

×
Products

687PDC
687577