OBSOLETE: Pneumatic Rotary Actuator - XR Series (Small Rack-and-Pinion) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Pneumatic Rotary Actuator - XR Series (Small Rack-and-Pinion)

OBSOLETE: Pneumatic Rotary Actuator - XR Series (Small Rack-and-Pinion) OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Rack and Pinion
  • Rotation Angle: 90 to 370 °
  • Full Rotation Range: 45 to 370 °
  • Torque Rating: 6 to 236 lbf/inch2 (at 100 psi), -
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Operating Temperature: 0 to 180 °F (for Nitrile Seals), 0 to 250 °F (for Fluorocarbon Seals), -18 to 82 °C (for Nitrile Seals), -18 to 121 °C (for Fluorocarbon Seals)
  • Stroke Adjustment: None, Stroke Adjuster only CW Rotation, Stroke Adjuster only CCW Rotation, Stroke Adjuster only Both Rotations, Shock/Stroke Adjuster CW Rotation, Shock/Stroke Adjuster CCW Rotation, Shock/Stroke Adjuster Both Rotations
  • Cushioning Type: None, CW Rotation only, CCW Rotation only, Both Rotations, Bumper CW Rotation only, Bumper CCW Rotation only, Bumper Both Rotations
  • Port Type: NPTF
  • Port Size: 10-32, M5
  • Position Sensing Type: Yes
  • Sensor Type: T-Slot mounted Hall Effect, Reed
  • Body Material: Aluminum
  • Shaft Material: Stainless Steel
  • Seal Material: Nitrile (NBR), Fluorocarbon
  • Weight: 0.5 to 12.5 lbs, 0.2 to 5.7 kg
  • Maximum Operating Frequency: n/a
Safety Warning

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

The XR Series is a small rack & pinion designed actuator that combines carburized and tempered steel gear sets with a precision aluminum extrusion housing. These actuators are suitable for applications where space is a premium and low torques are needed.

  • Output torques @ 100 psi (6.9 Bar): 6 & 236 lb-in
  • Maximum pressure: 100 psig (6.9 Bar)
  • Operating temperature range:
      o Nitrile seals 0 to 180° F (-18° to 82°C)
      o Fluorocarbon seals 0° to 250°F (-18 to 121°C)
  • Standard rotations: 90°, 100°, 180°, 190°, 270°, 280°, 360°, 370°
  • Rotational tolerance:
        o XR05: -0°, +8°
        o XR07: -0°, +6°
        o XR10: -0°, +5°
        o XR15: -0°, +4°
        o XR20: -0°, +3°
  • Maximum breakaway pressure:
        o XR05: 10 psig (.7 Bar)
        o XR07: 7 psig (.5 Bar)
        o XR10, 15, 20: 5 psig (.4 Bar)
  • Mounting orientation: unrestricted
  • Standard timing: Keyway in 12:00 position at midstroke
  • Recommended filtration: 40 micron filtered, dry air
  • Pneumatic cushions to minimize noise, vibration shock and assist deceleration control
  • End-of-rotation stroke adjusters for load position control and accurate rotation adjustment
  • Polyurethane bumpers to absorb shock & noise, thus permitting faster cycle times and increased production
  • Built-in anti-backlash option for precision positioning
  • Reed and Hall Effect sensors available for position sensing

Rack and pinion design provides excellent efficiency characteristics
Numerous shaft options available
Ideal for very small torque pneumatic applications

Related Documents

Literature and Reference Materials
XR Series Rotary Actuators
×
Products

687PDC
687577