Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Note: This product is no longer available - please contact us for further assistance.
Radial piston motors can operate at a low speed while delivering high torque. The low speed keeps the noise level to a minimum, making this type of motor suitable for all applications that are subject to stringent noise level requirements. The medium used by the P1V-P is oil mist. This makes the motors unique in that they require no servicing at all, apart from ensuring that the correct air quality is supplied.
P1V-P is a range of air motors using the radial piston principle that includes three basic motors with 73.5, 125 and 228 watts power at 5 bar supply pressure. Various gearboxes are also available for these motors, to provide the correct speed and torque and almost every motor is also available in a model equipped with a spring-loaded braking unit, which releases its braking effect in response to a compressed air signal. The P1V-P motors have an extremely robust structure, with a housing made of painted cast aluminium, and a strong outgoing keyed shaft made of steel. For installation optional flange or foot brackets are available.
Markets:
• Factory Automation
• Machine Tools
• Printing & Marking Equipment
• Vehicle Assembly Facilities
Features/Benefits:
• Smaller installation dimensions than corresponding electric motors
• Can be loaded until they stall, without damage
• Designed to be able to withstand the toughest heat, vibration, impact etc.
• Can be stopped and started continually without damage
• Weight is several times less than corresponding electric motors
• Can be used in the harshest environments
• Simple design principle makes them very easy to service
• Reversible as standard
• The design and the low number of moving parts aids reliability
Applications:
• Power Generation
• Torque Generation
General Technical Data:
• International Standards : N/A
• Nominal Power : 73.5, 125 and 228 Watts
• Installation : Direct via gearbox or with optional foot and flange brackets.
• Mounting Position : Any
Operating and Environmental Data:
• Operating Medium : Oil mist or dry unlubricated compressed air
• Operating Pressure : 6 bar maximum
• Operating Temperature : Standard temperature -10°C to +70°C
• Pre-lubricated : No.
• Corrosion Resistance : Resistance to corrosion and chemicals.
Material Specification:
• Housing : Aluminium alloy casting
• Cylinder Cover : Aluminium alloy die casting
• End Cover : Synthetic resin
• Connection Rod : Aluminium alloy die casting
• Piston : Brass casting
• Shaft : Chrome Molybdenum steel
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |
| Communities, Blogs & Industry Links |
|---|
| BLOG] 3 Ways to Prevent Costly Downtime in Compressed Air Installations |
| BLOG] Test What You Know About Pneumatics |
| Literature and Reference Materials |
|---|
| Parker Pneumatic Components Catalogue PDE2600PNUK |
| Parker Pneumatic Radial Piston Air Motor P1V-P Series - Catalogue PDE2538TCUK |
| Products | Product Type | Power Output (Watts) | Maximum Speed (rpm) |
|---|---|---|---|
| P1V-P007A02200 | Basic Air Motor | 74 | 2200 |
| P1V-P012A01800 | Basic Air Motor | 125 | 1800 |
| P1V-P023A01500 | Basic Air Motor | 228 | 1500 |
| P1V-P007B02200 | Basic Air Motor with Flange | 74 | 2200 |
| P1V-P012B01800 | Basic Air Motor with Flange | 125 | 1800 |
| P1V-P023B01500 | Basic Air Motor with Flange | 228 | 1500 |
| P1V-P007F02200 | Basic Air Motor with Foot Bracket | 74 | 2200 |
| P1V-P012F01800 | Basic Air Motor with Foot Bracket | 125 | 1800 |
| P1V-P023F01500 | Basic Air Motor with Foot Bracket | 228 | 1500 |
| P1V-P012AB1800 | Basic Air Motor with Brake | 125 | 1800 |
| P1V-P023AB1500 | Basic Air Motor with Brake | 228 | 1500 |
| P1V-P012BB1800 | Basic Air Motor with Brake and Flange | 125 | 1800 |
| P1V-P023BB1500 | Basic Air Motor with Brake and Flange | 228 | 1500 |
| P1V-P012FB1800 | Basic Air Motor with Brake and Foot Bracket | 125 | 1800 |
| P1V-P023FB1500 | Basic Air Motor with Brake and Foot Bracket | 228 | 1500 |
| P1V-P007B00440 | Basic Air Motor with Gearbox and Flange | 74 | 440 |
| P1V-P007B00220 | Basic Air Motor with Gearbox and Flange | 74 | 220 |
| P1V-P007B00147 | Basic Air Motor with Gearbox and Flange | 74 | 147 |
| P1V-P007B00110 | Basic Air Motor with Gearbox and Flange | 74 | 110 |
| P1V-P012B00360 | Basic Air Motor with Gearbox and Flange | 125 | 360 |
| P1V-P012B00180 | Basic Air Motor with Gearbox and Flange | 125 | 180 |
| P1V-P012B00120 | Basic Air Motor with Gearbox and Flange | 125 | 120 |
| P1V-P012B00090 | Basic Air Motor with Gearbox and Flange | 125 | 90 |
| P1V-P012B00060 | Basic Air Motor with Gearbox and Flange | 125 | 60 |
| P1V-P012B00050 | Basic Air Motor with Gearbox and Flange | 125 | 50 |
| P1V-P012B00040 | Basic Air Motor with Gearbox and Flange | 125 | 40 |
| P1V-P012B00030 | Basic Air Motor with Gearbox and Flange | 125 | 30 |
| P1V-P012B00022 | Basic Air Motor with Gearbox and Flange | 125 | 22 |
| P1V-P012B00018 | Basic Air Motor with Gearbox and Flange | 125 | 18 |
| P1V-P012B00015 | Basic Air Motor with Gearbox and Flange | 125 | 15 |
| P1V-P012B00012 | Basic Air Motor with Gearbox and Flange | 125 | 12 |
| P1V-P012B00009 | Basic Air Motor with Gearbox and Flange | 125 | 9 |
| P1V-P023B00300 | Basic Air Motor with Gearbox and Flange | 228 | 300 |
| P1V-P023B00150 | Basic Air Motor with Gearbox and Flange | 228 | 150 |
| P1V-P023B00100 | Basic Air Motor with Gearbox and Flange | 228 | 100 |
| P1V-P023B00075 | Basic Air Motor with Gearbox and Flange | 228 | 75 |
| P1V-P023B00050 | Basic Air Motor with Gearbox and Flange | 228 | 50 |
| P1V-P023B00038 | Basic Air Motor with Gearbox and Flange | 228 | 38 |
| P1V-P023B00030 | Basic Air Motor with Gearbox and Flange | 228 | 30 |
| P1V-P023B00025 | Basic Air Motor with Gearbox and Flange | 228 | 25 |
| P1V-P023B00018 | Basic Air Motor with Gearbox and Flange | 228 | 18 |
| P1V-P023B00015 | Basic Air Motor with Gearbox and Flange | 228 | 15 |
| P1V-P023B00012 | Basic Air Motor with Gearbox and Flange | 228 | 12 |
| P1V-P023B00009 | Basic Air Motor with Gearbox and Flange | 228 | 9 |
| P1V-P023B00007 | Basic Air Motor with Gearbox and Flange | 228 | 7 |
| P1V-P007F00440 | Basic Air Motor with Gearbox and Foot Bracket | 74 | 440 |
| P1V-P007F00220 | Basic Air Motor with Gearbox and Foot Bracket | 74 | 220 |
| P1V-P007F00147 | Basic Air Motor with Gearbox and Foot Bracket | 74 | 147 |
| P1V-P007F00110 | Basic Air Motor with Gearbox and Foot Bracket | 74 | 110 |
| P1V-P012F00360 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 360 |
| P1V-P012F00180 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 180 |
| P1V-P012F00120 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 120 |
| P1V-P012F00090 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 90 |
| P1V-P012F00060 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 60 |
| P1V-P012F00050 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 50 |
| P1V-P012F00040 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 40 |
| P1V-P012F00030 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 30 |
| P1V-P012F00022 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 22 |
| P1V-P012F00018 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 18 |
| P1V-P012F00015 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 15 |
| P1V-P012F00012 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 12 |
| P1V-P012F00009 | Basic Air Motor with Gearbox and Foot Bracket | 125 | 9 |
| P1V-P023F00300 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 300 |
| P1V-P023F00150 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 150 |
| P1V-P023F00100 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 100 |
| P1V-P023F00075 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 75 |
| P1V-P023F00050 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 50 |
| P1V-P023F00038 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 38 |
| P1V-P023F00030 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 30 |
| P1V-P023F00025 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 25 |
| P1V-P023F00018 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 18 |
| P1V-P023F00015 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 15 |
| P1V-P023F00012 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 12 |
| P1V-P023F00009 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 9 |
| P1V-P023F00007 | Basic Air Motor with Gearbox and Foot Bracket | 228 | 7 |
| P1V-P012BB0360 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 360 |
| P1V-P012BB0180 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 180 |
| P1V-P012BB0120 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 120 |
| P1V-P012BB0090 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 90 |
| P1V-P012BB0060 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 60 |
| P1V-P012BB0050 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 50 |
| P1V-P012BB0040 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 40 |
| P1V-P012BB0030 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 30 |
| P1V-P012BB0022 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 22 |
| P1V-P012BB0018 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 18 |
| P1V-P012BB0015 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 15 |
| P1V-P012BB0012 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 12 |
| P1V-P012BB0009 | Basic Air Motor with Brake, Gearbox and Flange | 125 | 9 |
| P1V-P023BB0300 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 300 |
| P1V-P023BB0150 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 150 |
| P1V-P023BB0100 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 100 |
| P1V-P023BB0075 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 75 |
| P1V-P023BB0050 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 50 |
| P1V-P023BB0038 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 38 |
| P1V-P023BB0030 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 30 |
| P1V-P023BB0025 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 25 |
| P1V-P023BB0018 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 18 |
| P1V-P023BB0015 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 15 |
| P1V-P023BB0012 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 12 |
| P1V-P023BB0009 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 9 |
| P1V-P023BB0007 | Basic Air Motor with Brake, Gearbox and Flange | 228 | 7 |
| P1V-P012FB0360 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 360 |
| P1V-P012FB0180 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 180 |
| P1V-P012FB0120 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 120 |
| P1V-P012FB0090 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 90 |
| P1V-P012FB0060 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 60 |
| P1V-P012FB0050 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 50 |
| P1V-P012FB0040 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 40 |
| P1V-P012FB0030 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 30 |
| P1V-P012FB0022 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 22 |
| P1V-P012FB0018 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 18 |
| P1V-P012FB0015 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 15 |
| P1V-P012FB0012 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 12 |
| P1V-P012FB0009 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 125 | 9 |
| P1V-P023FB0300 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 228 | 300 |
| P1V-P023FB0150 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 228 | 150 |
| P1V-P023FB0100 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 228 | 100 |
| P1V-P023FB0075 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 228 | 75 |
| P1V-P023FB0050 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 228 | 50 |
| P1V-P023FB0038 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 228 | 38 |
| P1V-P023FB0018 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 228 | 18 |
| P1V-P023FB0015 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 228 | 15 |
| P1V-P023FB0012 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 228 | 12 |
| P1V-P023FB0009 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 228 | 9 |
| P1V-P023FB0007 | Basic Air Motor with Brake, Gearbox and Foot Bracket | 228 | 7 |