Pneumatic Round Body Cylinder - SRG_SRGM Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Round Body Cylinder - SRG_SRGM Series

Pneumatic Round Body Cylinder - SRG_SRGM Series

The SRG is an all stainless-steel round cylinder. SRG comes standard with 303 stainless-steel heads, caps, and a 304 stainless piston rod on all bore sizes. A urethane rod wiper is also standard. A magnetic version is available for sensing options.

Technical Specifications

  • Cylinder Type: Stainless Steel
  • Cylinder Action: Double Acting
  • Bore Diameter: 0.75 to 2.5 inch
  • Maximum Stroke Length: 304 mm, 12 inch
  • Extend Stroke Force: -, 44.18 to 490.8 lbs (at 100 psi)
  • Retract Stroke Force: -, 39.27 to 459.9 lbs (at 100 psi)
  • Cushioning Type: Bumper
  • Port Size: -
  • Rod End Thread Type: Male
  • Maximum Operating Pressure: -, 250 psi
  • Operating Temperature: -23 to 74 °C, -10 to 165 °F
  • Mounting Option: No
  • Specifications Met: -
  • Piston Rod Material: Stainless Steel
  • Body Material: Stainless Steel
  • End Cap Material: Stainless Steel AISI 303
  • Body Type: Round Body
  • Corrosion Resistance Included: Yes
  • Repairable: No
Safety Warning

Full Product Description

The SRG/SRGM Series cylinders are all stainless-steel round cylinders. The cylinders are standard with 303 stainless-steel heads and caps, and 304 stainless piston rod on all bore sizes. A urethene rod wiper is also standard, along with a magnetic version available for sensing options.

Markets:
• Factory Automation
• Automotive
• Industrial

Features/Benefits:
• Wide range of corrosion capability
• Design flexibility to meet specific requirements
• Point or continuous sensing
• Low weight
• Small Envelope

Applications:
• General industrial
• Assembly
• Conveyance
• Packaging

Related Documents

×

687PDC
687577