Pneumatic Solenoid ISO Valve - DX ISOMAX 5599-1 Series | Parker NA

Pneumatic Solenoid ISO Valve - DX ISOMAX 5599-1 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Pneumatic Solenoid ISO Valve - DX ISOMAX 5599-1 Series

Pneumatic Solenoid ISO Valve - DX ISOMAX 5599-1 Series

The DX ISOMAX series, size 1, 2, and 3, is a 5/2 or 5/3 subbase valve. They are non-plugin only, have a ceramic seat for resistance to contamination, and can be mounted on a subbase or manifold. Each coil is wired with a 30 mm 3 pin DIN connector.

Technical Specifications

  • For Fluid Type: Inert Gases
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Pressure: 145.0 psig
  • Function: 4-way, Solenoid air operated
  • Valve Type: 4 Way
  • Number of Positions: 2, 3
  • Number of Ports: 5
  • Actuation Type: Solenoid Air Operated
  • Mounting Type: Manifold, Subbase
  • Specifications Met: ISO 5599-1, ISO 5599-1, IP65
  • Number of Manifold Outlets: 21
  • Port Size: 1/4", 3/8", 1/2"
  • Port Type: BSPP, NPT
  • Minimum Flow Rate: 1.15 Cv
  • Maximum Flow Rate: 4.15 Cv, 6420 L/min
  • Nominal Flow Coefficient: 1150 L/min
  • Input Voltage: 24VDC, 120VAC
  • Electrical Connection: 2-pin M12, 3-pin 22mm, 3-pin 30mm
  • Pressure Rating: VAC - 145 psig, -0.9 to 10 bar
  • Minimum Operating Pressure: 15 psig
  • Operating Temperature: -10 to +60 °C, +14 to +140 °F
  • Media: Inert Gases
  • Lubricant: Not required
  • Power Consumption: 2.7W, 3.7VA
  • Body Material: Polyamide Reinforced Fiberglass
  • Seal Material: Ceramic
Safety Warning

Full Product Description

The DX ISOMAX 5599 series valve is an internal/external air piloted subbase style valve. The ISOMAX size 1, 2, and 3 valves are non-plug in only and can be mounted on a stand alone subbase or a multiple valve manifold. 1/4, 3/8, or 1/2 NPT/BSPP ports are available. Available valve functions are:

     • 5/2, single solenoid, spring or air return
     • 5/2 position, double solenoid
     • 5/3, double solenoid, all ports blocked or center exhaust

Each coil is wired individually with a 30 mm 3 pin DIN connector. The DX ISOMAX series valves can be field converted from internal to external pilot supply by moving the gaskets located under the solenoid operators. Internal pilot operation means the supply pressure on the #1 port is directed to the end of the valve where the solenoid operator, when actuated, allows the supply pressure to pass, which is then applied to the piston to shift the spool. External pilot is when the valve gets its "internal" pressure from an "external pilot port" instead of the #1 port. The ISOMAX valves use a ceramic seat for low friction, fast response, and resistance to contamination.

Markets
• Vehicle Assembly Facilities
• Factory Automation
• Mobile application
• Miscellaneous Industrial

Features/Benefits
• Configurable internal / external piot
• Remote pneumatic or electric pilot
• Voltages range
• Long life duration thanks to its ceramic technology

Applications
• Machine tool
• Vehicle body assembly/welding
• Case erectors
• Palletizing
• Wrapping/bundling

Related Documents

Ɨ
Products

687PDC
687577