Pneumatic Solenoid Valve - B5 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Solenoid Valve - B5 Series

Pneumatic Solenoid Valve - B5 Series

The B5 Series valve is a general inline industrial valve. It is a solenoid air piloted & air piloted valve with bar manifold options. Temp: 5F to 120F. Pressure: Vac. to 145 PSIG. Port sizes: 1/4" & 3/8."

Technical Specifications

  • For Fluid Type: Air
  • Maximum Operating Temperature: 49 °C
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Pressure: 145psi
  • Function: B Series, an exceptional performing industrial valve in a compact size with an enhanced flow range. Available in solenoid pilot operated and remote air pilot models. The B series features Parker's proven WCS (Wear Compensating Seal) system ensuring long life and fast response, making it ideally suited for OEM applications.
  • Valve Type: 3 Way, 4 Way
  • Number of Positions: 2, 3
  • Number of Ports: 3 or 5
  • Actuation Type: Solenoid Air & Remote Pilot Operated
  • Override Functionality: Non-Locking and Locking Manual Overrides
  • Mounting Type: Inline, IEM aluminum bar
  • Specifications Met: Namur Mount Available, IP65, CE, CSA, Hazardous Duty, Intrinsically Safe Options
  • Number of Manifold Outlets: 12
  • Port Size: 1/4", 3/8"
  • Port Type: BSPP, NPT
  • Minimum Flow Rate: 1.1 Cv
  • Maximum Flow Rate: 1.4 Cv
  • Input Voltage: 12 , 24 VDC & 24 ,120, 240 VAC
  • Electrical Connection: 22mm : 3 Pin (DIN 43650 Form B) , Grommet, Conduit | 30mm 3-Pin ( ISO 4400 Form A)
  • Pressure Rating: VAC to 145 psig, VAC to 10 bar
  • Minimum Operating Pressure: 20, 30, 35, 45 psig
  • Operating Temperature: -15 to +49 °C, +5 to +120 °F
  • Media: Air
  • Lubricant: Non Lube
  • Power Consumption: 1.5 to 7.3 W
  • Body Material: Anodized Aluminum
  • Seal Material: Nitrile
Safety Warning

Full Product Description

Parker's B5 series valve is a general inline industrial valve, offered in a variety of sizes and configurations, robustly engineered to reduce friction and valve leakage while extending the life of your general industrial application.. The valve can be installed as a single valve for point-of-use applications or mounted on aluminum bar manifolds for centralized applications. The B5 Series is a fully-featured valve that has multiple solenoid voltages incorporating standard or mobile rated coils. Remote pilot valves are also available.



The B5 Series valve is a basic 1/4" valve with 1/4" and 3/8" port options. The bi-directional wear compensated spool performs well in temperature ranges from 5F to 120F and pressure ranges from Vacuum to 145 PSG. When in service, radial expansion of the spool seal occurs to maintain sealing contact with the valve bore. This sealing method reduces friction and produces a lower required minimum pilot pressure. As the seal wears, it maintains surface contact with the internal bore which reduces valve leakage in high cyclic applications and extends valve life.   



Markets:

• Factory Automation

• Automotive

• Heavy Industries



Features/Benefits:

• Multiple solenoid voltages

• Wide variety of sizes and configurations

• Reduces friction

• Produces lower required minimum pilot pressure

• Reduces valve leakage

• Extends valve life



Applications:

• General Industrial

• Packaging

• Conveyance

• Production Lines

• Assembly

Related Documents

×

687PDC
687577